feedback
Rate this webpage

Need
Support?


MC74VHC1GT66: Single Supply SPST Analog Switch

Overview
Specifications
Packages
Datasheet: Analog Switch
Rev. 15 (132.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (15)
Product Overview
Product Description
The MC74VHC1GT66 is an advanced high speed CMOS bilateral analog switch fabricated with silicon gate CMOS technology. It achieves high speed propagation delays and low ON resistances while maintaining CMOS low power dissipation. This bilateral switch controls analog and digital voltages that may vary across the full power-supply range (from VCC to GND).

The MC74VHC1GT66 is compatible in function to a single gate of the very High Speed CMOS MC74VHCT4066. The device has been designed so that the ON resistances (RON) are much lower and more linear over input voltage than RON of the metal-gate CMOS or High Speed CMOS analog switches.

The ON/OFF Control input is compatible with TTL-type input thresholds allowing the device to be used as a logic-level translator from 3.0V CMOS logic to 5.0V CMOS logic or from 1.8V CMOS logic to 3.0V CMOS logic while operating at the high-voltage power supply. The input protection circuitry on this device allows overvoltage tolerance on the input, which provides protection when voltages of up to 7V are applied, regardless of the supply voltage. This allows the MC74VHC1GT66 to be used to interface 5V circuits to 3V circuits.
Features
 
  • High Speed: tPD = 20 ns (Typ) at VCC = 5 V
  • Low Power Dissipation: ICC = 1µA (Max) at TA = 25°C
  • Diode Protection Provided on Inputs and Outputs
  • Improved Linearity and Lower ON Resistance over Input Voltage
  • On/Off Control Input Has OVT
  • Chip Complexity: FETs = 11; Equivalent Gates = 3
  • Pb-Free Packages are Available
Applications
  • Cell Phones
  • Wireless Consumer Devices
  • Portable Computing
  • Low Voltage Data Acquisition
  • Audio and Video Signal Routing
Technical Documentation & Design Resources
Application Notes (1) Package Drawings (2)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
M74VHC1GT66DFT1G Active
Pb-free
Halide free
Single Supply SPST Analog Switch SC-88A-5 / SC-70-5 / SOT-323-5 419A-02 1 Tape and Reel 3000 Contact Sales Office
M74VHC1GT66DFT2G Active
Pb-free
Halide free
Single Supply SPST Analog Switch SC-88A-5 / SC-70-5 / SOT-323-5 419A-02 1 Tape and Reel 3000 Contact Sales Office
M74VHC1GT66DTT1G Active
Pb-free
Halide free
Single Supply SPST Analog Switch TSOP-5 / SOT-23-5 483 1 Tape and Reel 3000 Contact Sales Office
MC74VHC1GT66DF1G Last Shipments 
Pb-free
Halide free
Single Supply SPST Analog Switch SC-88A-5 / SC-70-5 / SOT-323-5 419A-02 1 Tape and Reel 3000  
MC74VHC1GT66DT1G Last Shipments 
Pb-free
Halide free
Single Supply SPST Analog Switch TSOP-5 / SOT-23-5 483 1 Tape and Reel 3000  
MC74VHC1GT66DFT2 Last Shipments 
Single Supply SPST Analog Switch SC-88A-5 / SC-70-5 / SOT-323-5 419A-02 1 Tape and Reel 3000  
MC74VHC1GT66DTT1 Last Shipments
Single Supply SPST Analog Switch TSOP-5 / SOT-23-5 483 1 Tape and Reel 1  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 4 to 8
Avnet   (2015-07-09) : >10K
Digikey   (2015-07-09) : >10K
Mouser   (2015-07-09) : >10K
PandS   (2015-07-09) : <1K
Market Leadtime (weeks) : 4 to 8
Avnet   (2015-07-09) : >1K
Market Leadtime (weeks) : 2 to 4
Arrow   (Sat Jul 11 08:13:32 MST 2015) : 24000
Avnet   (2015-07-09) : >10K
Digikey   (2015-07-09) : >1K
Mouser   (2015-07-09) : >10K
ON Semiconductor   (2015-07-08) : 12,000
PandS   (2015-07-09) : >10K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Datasheet: Analog Switch
Rev. 15 (132.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (15)
Product Overview

Product Compliance Status Description Channels Number of Switches Configuration Icc Max (uA) ron Max (Ω) VCC Min (V) VCC Max (V) Package Type
 Pb-free 
 Halide free 
 Active     Single Supply SPST Analog Switch    1   1   SPST   40   45   2   5.5   SC-88A-5 / SC-70-5 / SOT-323-5 
 Pb-free 
 Halide free 
 Active     Single Supply SPST Analog Switch    1   1   SPST   40   45   2   5.5   SC-88A-5 / SC-70-5 / SOT-323-5 
 Pb-free 
 Halide free 
 Active     Single Supply SPST Analog Switch    1   1   SPST   40   45   2   5.5   TSOP-5 / SOT-23-5 
Previously Viewed Products
Clear List