Single 2-Input NOR Gate, Open Drain

Favorite

Overview

The MC74VHC1G03 is an advanced high speed CMOS 2input NOR gate with an open drain output fabricated with silicon gate CMOS technology.

The internal circuit is composed of multiple stages, including an open drain output which provides the capability to set output switching level. This allows the MC74VHC1G03 to be used to interface 5 V circuits to circuits of any voltage between VCC and 5.5 V using an external resistor and power supply.

The MC74VHC1G03 input structure provides protection when voltages up to 5.5 V are applied, regardless of the supply voltage.

  • This product is general usage and suitable for many different applications.
  • *Standard Device (No Specific End Product)
  • High Speed: tPD = 3.6ns (Typ) at VCC = 5V
  • Low Internal Power Dissipation: ICC = 1µA (Max) at TA = 25°C
  • Power Down Protection Provided on Inputs
  • Pin and Function Compatible with Other Standard Logic Families
  • Chip Complexity: FETs = 62
  • Pb-Free Packages are Available
  • Designed for 1.65 V to 5.5 V Vcc Operation
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
tpd Max (ns)

IO Max (mA)

Reference Price

MC74VHC1G03DBVT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-74A-5 3.00x1.50x0.95, 0.95P

1

260

REEL

3000

N

NOR

1

2

5.5

7.5

8

$0.0364

More Details

MC74VHC1G03DFT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

N

NOR

1

2

5.5

7.5

8

$0.0323

More Details

MC74VHC1G03DFT1G-Q

Loading...

Active

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

F

NOR

1

2

5.5

7.5

8

$0.0323

More Details

MC74VHC1G03DFT2G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

N

NOR

1

2

5.5

7.5

8

$0.0323

More Details

Show More

1-25 of 25

Products per page

Jump to :