Analog Multiplexer/Demultiplexer (Mux/Demux)

Favorite

Overview

High-Performance Silicon-Gate CMOS

The MC74LVXT8051 utilizes silicon-gate CMOS technology to achieve fast propagation delays, low ON resistances, and low OFF leakage currents.This analog multiplexer/demultiplexer controls analog voltages that may vary across the complete power supply range (from VCC to GND).

The LVXT8051 is similar in pinout to the high-speed HC4051A and the metal-gate MC14051B. The Channel-Select inputs determine which one of the Analog Inputs/Outputs is to be connected by means of an analog switch to the Common Output/Input. When the Enable pin is HIGH, all analog switches are turned off.

The Channel-Select and Enable inputs are compatible with TTL-type input thresholds. The input protection circuitry on this device allows overvoltage tolerance on the input, allowing the device to be used as alogic-level translator from 3.0V CMOS logic to 5.0V CMOS Logic or from1.8V CMOS logic to 3.0V CMOS Logic while operating at the higher-voltage power supply.

The MC74LVXT8051 input structure provides protection when voltages upto 7V are applied, regardless of the supply voltage. This allows theMC74LVXT8051 to be used to interface 5V circuits to 3V circuits.

This device has been designed so that the ON resistance (Ron) is more linear over input voltage than Ron of metal-gate CMOS analog switches.

  • Fast Switching and Propagation Speeds
  • Low Crosstalk Between Switches
  • Diode Protection on All Inputs/Outputs
  • Analog Power Supply Range (VCC - GND) = 2.0 to 6.0 V
  • Digital (Control) Power Supply Range (VCC - GND) = 2.0 to 6.0 V
  • Improved Linearity and Lower ON Resistance Than Metal-Gate Counterparts
  • Low Noise
  • In Compliance With the Requirements of JEDEC Standard No. 7A
  • Pb-Free Packages are Available*
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
Channels

Number of Switches

Configuration

Icc Max (µA)

ron Max (Ω)

VCC Min (V)

VCC Max (V)

Reference Price

MC74LVXT8051DG

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

TUBE

48

Y

1

8

SP8T

80

30

2

6

$0.3835

More Details

MC74LVXT8051DR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

Y

1

8

SP8T

80

30

2

6

$0.3357

More Details

MC74LVXT8051DTRG

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-16

1

260

REEL

2500

Y

1

8

SP8T

80

30

2

6

$0.3297

More Details

Show More

1-25 of 25

Products per page

Jump to :