Hex Buffer

Favorite

Overview

The MC74LVX50 is an advanced high speed CMOS buffer fabricated with silicon gate CMOS technology.

The internal circuit is composed of three stages, including a buffered output which provides high noise immunity and stable output. The inputs tolerate voltages up to 7V, allowing the interface of 5V systems to 3V systems.

  • High Speed: tPD = 4.1ns (Typ) at VCC = 3.3V
  • Low Power Dissipation: ICC = 2µA (Max) at TA = 25°C
  • High Noise Immunity: VNIH = VNIL = 28% VCC
  • Power Down Protection Provided on Inputs
  • Balanced Propagation Delays
  • Designed for 2 V to 3.6 V Operating Range
  • Low Noise: VOLP = 0.5 V (Max)
  • Pb-Free Packages are Available*
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
Channels

Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MC74LVX50DG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-14

1

260

TUBE

55

N

6

CMOS

2

3.6

9.7

4

Price N/A

More Details

MC74LVX50DR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

N

6

CMOS

2

3.6

9.7

4

$0.2607

More Details

MC74LVX50DTG

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

TUBE

96

N

6

CMOS

2

3.6

9.7

4

$0.2239

More Details

MC74LVX50DTR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

REEL

2500

N

6

CMOS

2

3.6

9.7

4

$0.2239

More Details

Show More

1-25 of 25

Products per page

Jump to :