Low Voltage CMOS Unbuffered Hex Inverter

Favorite

Overview

The MC74LCXU04 is a high performance unbuffered hex inverter operating from a 2.3 to 3.6 V supply. High impedance TTL compatible inputs significantly reduce current loading to input drivers while TTL compatible outputs offer improved switching noise performance. A VI specification of 5.5 V allows MC74LCXU04 inputs to be safely driven from 5 V devices.

  • Designed for 2.3 to 3.6 V VCC Operation
  • 5 V Tolerant Inputs - Interface Capability With 5 V TTL Logic
  • LVTTL Compatible
  • LVCMOS Compatible
  • Near Zero Static Supply Current (10 mA) Substantially Reduces SystemPower Requirements
  • Latchup Performance Exceeds 500 mA
  • ESD Performance: Human Body Model >2000 V; Machine Model >200 V
  • Pb-Free Packages are Available*
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
Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MC74LCXU04DG

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

1

260

TUBE

55

N

Inverter

6

2

3.6

3.6

16

$0.1911

More Details

MC74LCXU04DR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

N

Inverter

6

2

3.6

3.6

16

$0.196

More Details

MC74LCXU04DTG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

TUBE

96

N

Inverter

6

2

3.6

3.6

16

Price N/A

More Details

MC74LCXU04DTR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

REEL

2500

N

Inverter

6

2

3.6

3.6

16

$0.2197

More Details

Show More

1-25 of 25

Products per page

Jump to :