Low Voltage CMOS Hex Buffer with Open Drain Outputs and 5V-Tolerant Inputs

Favorite

Overview

The MC74LCX07 is a high performance hex buffer operating from a 2.3 to 3.6 V supply. High impedance TTL compatible inputs significantly reduce current loading to input drivers. These LCX devices have open drain outputs which provide the ability to set output levels, or do active-HIGH AND or active-LOW OR functions. A VI specification of 5.5 V allows MC74LCX07 inputs to be safely driven from 5 V devices.

  • Designed for 2.3 to 5.5 V VCC Operation
  • 5 V Tolerant Inputs/Outputs
  • LVTTL Compatible
  • LVCMOS Compatible
  • 24mA Output Sink Capability
  • Near Zero Static Supply Current (10mA) Substantially Reduces System Power Requirements
  • Latchup Performance Exceeds 500mA
  • ESD Performance: Human Body Model >1500V; Machine Model >200V
  • Wired-OR, Wired-AND
  • Output Can Be Set Externally Without Affecting Speed or Device
  • Pb-Free Packages are Available*
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
Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MC74LCX07DG

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

1

260

TUBE

55

N

6

Open Drain

2

5.5

3

24

$0.2573

More Details

MC74LCX07DR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

N

6

Open Drain

2

5.5

3

24

$0.1992

More Details

MC74LCX07DTG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

TUBE

96

N

6

Open Drain

2

5.5

3

24

Price N/A

More Details

MC74LCX07DTR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

REEL

2500

N

6

Open Drain

2

5.5

3

24

$0.2105

More Details

Show More

1-25 of 25

Products per page

Jump to :