Low Voltage CMOS Quad 2-Input NAND Gate

Favorite

Overview

The MC74LCX00 is a high performance, quad 2-input NAND gate operating from a 2.3 to 3.6V supply. High impedance TTL compatible inputs significantly reduce current loading to input drivers while TTL compatible outputs offer improved switching noise performance. A VI specification of 5.5V allows MC74LCX00 inputs to be safely driven from 5V devices.

Current drive capability is 24mA at the outputs.

  • Designed for 2.3 to 3.6V VCC Operation
  • 5V Tolerant Inputs - Interface Capability With 5V TTL Logic
  • LVTTL Compatible
  • LVCMOS Compatible
  • 24mA Balanced Output Sink and Source Capability
  • Near Zero Static Supply Current (10mA) Substantially Reduces System Power Requirements
  • Latchup Performance Exceeds 500mA
  • ESD Performance: Human Body Model >2000V; Machine Model >200V
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
Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MC74LCX00DG

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

1

260

TUBE

55

N

NAND

4

2

3.6

5.2

null

$0.2064

More Details

MC74LCX00DR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

N

NAND

4

2

3.6

5.2

null

$0.2064

More Details

MC74LCX00DTG

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

TUBE

96

N

NAND

4

2

3.6

5.2

null

$0.2993

More Details

MC74LCX00DTR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

REEL

2500

N

NAND

4

2

3.6

5.2

null

$0.2223

More Details

NLV74LCX00DTR2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

REEL

2500

N

NAND

4

2

3.6

5.2

null

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :