Hex buffer/line driver, 3-state, inverting, TTL

Favorite

Overview

The MC74HCT366A is identical in pinout to the LS366. The device inputs are compatible with standard CMOS or LSTTL outputs. This device is a high-speed hex buffer with 3-state outputs and two common active-low output enables. When either of the enables is high, the buffer outputs are placed into high-impedance states. The HCT366A has inverting outputs.

  • White Goods, Industrial, Desktop, etc
  • Output Drive Capability: 15 LSTTL Loads
  • Outputs Directly Interface to CMOS, NMOS, and TTL
  • Operating Voltage Range: 2.0 to 6.0 V
  • Low Input Current: 1.0 A
  • High Noise Immunity Characteristic of CMOS Devices
  • In Compliance with the Requirements Defined by JEDEC Standard No. 7A
  • Chip Complexity: 90 FETs or 22.5 Equivalent Gates
  • These are PbFree Devices

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

6

Share

Product Groups:

Orderable Parts:

6

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MC74HCT366ADG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-16

1

260

TUBE

48

N

6

3-State

4.5

5.5

24

6

Price N/A

More Details

MC74HCT366ADR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

N

6

3-State

4.5

5.5

24

6

$0.1907

More Details

MC74HCT366ADTG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSSOP-16

1

260

TUBE

96

N

6

3-State

4.5

5.5

24

6

Price N/A

More Details

MC74HCT366ADTR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-16

1

260

REEL

2500

N

6

3-State

4.5

5.5

24

6

$0.1616

More Details

NLV74HCT366ADTRG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSSOP-16

1

260

REEL

2500

N

6

3-State

4.5

5.5

24

6

Price N/A

More Details

NLVHCT366ADTR2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSSOP-16

1

260

REEL

2500

N

6

3-State

4.5

5.5

24

6

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :