Analog Multiplexer/Demultiplexer (Mux/Demux) with Injection Current Effect Control

Favorite

Overview

Automotive Customized

These devices are pin compatible to standard HC405x and MC1405xB analog mux/demux devices, but feature injection current effect control. This makes them especially suited for usage in automotive applications where voltages in excess of normal logic voltage are common.

The injection current effect control allows signals at disabled analog input channels to exceed the supply voltage range without affecting the signal of the enabled analog channel. This eliminates the need for external diode/ resistor networks typically used to keep the analog channel signals within the supply voltage range.

The devices utilize low power silicon gate CMOS technology. The Channel Select and Enable inputs are compatible with standard CMOS outputs.

  • Injection Current Cross-Coupling Less than 1mV/mA (See Figure 9)
  • Pin Compatible to HC405X and MC1405XB Devices
  • Power Supply Range (VCC - GND) = 2.0 to 6.0 V
  • In Compliance With the Requirements of JEDEC Standard No. 7A
  • Chip Complexity: 154 FETs or 36 Equivalent Gates
  • Pb-Free Packages are Available*
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
Number of Switches

Configuration

Icc Max (µA)

ron Max (Ω)

VCC Min (V)

VCC Max (V)

Reference Price

MC74HC4851ADG

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

TUBE

48

N

1

8

SP8T

40

550

2

6

$0.2715

More Details

MC74HC4851ADR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

N

1

8

SP8T

40

550

2

6

$0.1911

More Details

MC74HC4851ADTR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-16

1

260

REEL

2500

N

1

8

SP8T

40

550

2

6

$0.1717

More Details

Show More

1-25 of 25

Products per page

Jump to :