8-Input NAND Gate

Favorite

Overview

The MC74HC30 is identical in pinout to the LS30. The device inputs are compatible with standard CMOS outputs, with pullup resistors, they are compatible with LSTTL outputs.

  • Output Drive Capability: 10 LSTTL Loads
  • Outputs Directly Interface to CMOS, NMOS, and TTL
  • Operating Voltage Range: 2 to 6 V
  • Low Input Current: 1 µA
  • High Noise Immunity Characteristic of CMOS Devices
  • These are PbFree Devices
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
Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MC74HC30ADG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-14

1

260

TUBE

55

N

NAND

1

2

6

null

4

Price N/A

More Details

MC74HC30ADR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

N

NAND

1

2

6

null

4

$0.1616

More Details

MC74HC30ADTG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

TUBE

96

N

NAND

1

2

6

null

4

Price N/A

More Details

MC74HC30ADTR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

REEL

2500

N

NAND

1

2

6

null

4

$0.2203

More Details

Show More

1-25 of 25

Products per page

Jump to :