8-Bit Serial or Parallel-Input/Serial Output Shift Register

Favorite

Overview

The MC74HC165A is identical in pinout to the LS165. The device inputs are compatible with standard CMOS outputs; with pullup resistors, they are compatible with LSTTL outputs.

This device is an 8-bit shift register with complementary outputs from the last stage. Data may be loaded into the register either in parallel or in serial form. When the Serial Shift/Parallel Load(bar) input is low, the data is loaded asynchronously in parallel. When the Serial Shift/Parallel Load(bar) input is high, the data is loaded serially on the rising edge of either Clock or Clock Inhibit (see the Function Table).

The 2-input NOR clock may be used either by combining two independent clock sources or by designating one of the clock inputs to act as a clock inhibit.

  • Output Drive Capability: 10 LSTTL Loads
  • Outputs Directly Interface to CMOS, NMOS, and TTL
  • Operating Voltage Range: 2 to 6 V
  • Low Input Current: 1 mA
  • High Noise Immunity Characteristic of CMOS Devices
  • In Compliance with the Requirements Defined by JEDEC Standard No. 7A
  • Chip Complexity: 286 FETs or 71.5 Equivalent Gates
  • Pb-Free Packages are Available*
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
tpd Max (ns)

IO Max (mA)

Reference Price

MC74HC165ADG

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

TUBE

48

N

Shift Register

1

2

6

30

4

$0.2525

More Details

MC74HC165ADR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

N

Shift Register

1

2

6

30

4

$0.1883

More Details

MC74HC165ADTR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-16

1

260

REEL

2500

N

Shift Register

1

2

6

30

4

$0.1685

More Details

MC74HC165AMNTWG

Loading...

Active

CAD Model

Pb

A

H

P

QFN-16

1

260

REEL

3000

N

Shift Register

1

2

6

30

4

$0.2271

More Details

NLV74HC165ADTR2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSSOP-16

1

260

REEL

2500

N

Shift Register

1

2

6

30

4

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :