Dual 4-Input Multiplexer with 3-State Outputs

Favorite

Overview

The MC74AC253/74ACT253 is a dual 4-input multiplexer with 3-state outputs. It can select two bits of data from four sources using common select inputs. The outputs may be individually switched to a high impedance state with a HIGH on the respective Output Enable (OE) inputs, allowing the outputs to interface directly with bus oriented systems.

  • Multifunctional Capability
  • Noninverting 3-State Outputs
  • Outputs Source/Sink 24 mA
  • ACT253 Has TTL Compatible Inputs
  • These devices are available in Pb-free package(s). Specifications herein apply to both standard and Pb-free devices. Please see our website at www.onsemi.com for specific Pb-free orderable part numbers, or contact your local ON Semiconductor sales office or representative.
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
Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MC74ACT253DG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16

1

260

TUBE

48

N

2

4.5

5.5

13

null

Price N/A

More Details

MC74ACT253DR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

N

2

4.5

5.5

13

24

$0.3232

More Details

Show More

1-25 of 25

Products per page

Jump to :