Synchronous Presettable Binary Counter

Favorite

Overview

The MC74AC161/74ACT161 and MC74AC163/74ACT163 are high-speed synchronous modulo-16 binary counters. They are synchronously presettable for application in programmable dividers and have two types of Count Enable inputs plus a Terminal Count output for versatility in forming synchronous multistage counters. The MC74AC161/74ACT161 has an asynchronous Master Reset input that overrides all other inputs and forces the outputs LOW. The MC74AC163/ 74ACT163 has a Synchronous Reset input that overrides counting and parallel loading and allows the outputs to be simultaneously reset on the rising edge of the clock.

  • Synchronous Counting and Loading
  • High-Speed Synchronous Expansion
  • Typical Count Rate of 125 MHz
  • Outputs Source/Sink 24 mA
  • ACT161 and ACT163 Have TTL Compatible Inputs
  • These devices are available in Pb-free package(s). Specifications herein apply to both standard and Pb-free devices. Please see our website at www.onsemi.com for specific Pb-free orderable part numbers, or contact your local ON Semiconductor sales office or representative.
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
tpd Max (ns)

PD Max (W)

IO Max (mA)

Reference Price

MC74ACT161DG

Loading...

Lifetime

CAD Model

Pb

A

H

P

SOIC-16

1

260

TUBE

48

N

Counter

4.5

5.5

10.5

0.35

24

$0.3208

More Details

MC74ACT161DR2G

Loading...

Lifetime

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

N

Counter

4.5

5.5

10.5

0.35

24

$0.2683

More Details

Show More

1-25 of 25

Products per page

Jump to :