Dual 1-of-4 Decoder/Demultiplexer

Favorite

Overview

The MC74AC139/74ACT139 is a high-speed, dual 1-of-4 decoder/demultiplexer The device has two independent decoders, each accepting two inputs and providing four mutually-exclusive active-LOW outputs. Each decoder has an active-LOW Enable input which can be used as a data input for a 4-output demultiplexer. Each half of the MC74AC139/74ACT139 can be used as a function generator providing four minterms of two variables.

  • Multifunction Capability
  • Two Completely Independent 1-of-4 Decoders
  • Active LOW Mutually Exclusive Outputs
  • Outputs Source/Sink 24 mA
  • ACT139 Has TTL Compatible Inputs
  • These devices are available in Pb-free package(s). Specifications herein apply to both standard and Pb-free devices. Please see our website at www.onsemi.com for specific Pb-free orderable part numbers, or contact your local ON Semiconductor sales office or representative.
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
Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MC74ACT139DG

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

TUBE

48

N

2

4.5

5.5

9.5

24

$0.3519

More Details

MC74ACT139DR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

N

2

4.5

5.5

9.5

24

$0.2889

More Details

MC74ACT139DTG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-16

1

260

TUBE

96

N

2

4.5

5.5

9.5

24

Price N/A

More Details

MC74ACT139DTR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-16

1

260

REEL

2500

N

2

4.5

5.5

9.5

24

$0.2481

More Details

NLV74ACT139DR2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

N

2

4.5

5.5

9.5

24

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :