Octal D Flip-Flop with 3-State Outputs

Favorite

Overview

The MC74AC574/74ACT574 is a high-speed, low power octal flip-flop with a buffered common Clock (CP) and a buffered common Output Enable (OE). The information presented to the D inputs is stored in the flip-flops on the LOW-to-HIGH Clock (CP) transition.

The MC74AC574/74ACT574 is functionally identical to the MC74AC374/ 74ACT374 except for the pinouts.

  • Inputs and Outputs on Opposite Sides of Package Allowing Easy Interface with Microprocessors
  • Useful as Input or Output Port for Microprocessors
  • Functionally Identical to MC74AC374/74ACT374
  • 3-State Outputs for Bus-Oriented Applications
  • Outputs Source/Sink 24 mA
  • ACT574 Has TTL Compatible Inputs
  • Pb-Free Packages are Available
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
tpd Max (ns)

IO Max (mA)

Reference Price

MC74AC574DTR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-20

1

260

REEL

2500

N

D-Type

8

2

6

9.5

24

$0.3556

More Details

MC74AC574DWG

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-20W

3

260

TUBE

38

N

D-Type

8

2

6

9.5

24

$0.4663

More Details

MC74AC574DWR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-20W

3

260

REEL

1000

N

D-Type

8

2

6

9.5

24

$0.4477

More Details

Show More

1-25 of 25

Products per page

Jump to :