8-Bit Addressable Latch

Favorite

Overview

The MC74AC259/74ACT259 is a high-speed 8-bit addressable latch designed for general purpose storage applications in digital systems. It is a multifunctional device capable of storing single line data in eight addressable latches, and also a 1-of-8 decoder and demultiplexer with active HIGH outputs. The device also incorporates an active LOW Common Clear for resetting all latches, as well as an active LOW Enable. It is functionally identical to the ALS259 8-bit addressable latch.

  • Serial-to-Parallel Conversion
  • Eight Bits of Storage with Output of Each Bit Available
  • Random (Addressable) Data Entry
  • Active High Demultiplexing or Decoding Capability
  • Easily Expandable
  • Common Clear
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
tpd Max (ns)

IO Max (mA)

Reference Price

MC74AC259DG

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

TUBE

48

N

Latch

8

2

6

10

24

$0.3309

More Details

MC74AC259DR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

N

Latch

8

2

6

10

24

$0.2784

More Details

Show More

1-25 of 25

Products per page

Jump to :