Buck / Boost / Inverting Regulator, Switching, 5.0 A

Favorite

Overview

The MC34167, MC33167 series are high performance fixed frequency power Buck Boost Inverting Switching Regulators that contain the primary functions required for dc-dc converters. This series was specifically designed to be incorporated in step-down and voltage-inverting configurations with a minimum number of external components.

These devices consist of an internal temperature compensated reference, fixed frequency oscillator with on-chip timing components, latching pulse width modulator for single pulse metering, high gain error amplifier, and a high current output switch.

Protective features consist of cycle-by-cycle current limiting, undervoltage lockout, and thermal shutdown. Also included is a low power standby mode that reduces power supply current to 36 µA.

  • Digital TV (LCD, PDP)
  • Efficient system pre-regulator for linear voltage regulators
  • Battery chargers
  • Output Switch Current in Excess of 5.0 A
  • Fixed Frequency Oscillator (72 kHz) with On-Chip Timing
  • Provides 5.05 V Output without External Resistor Divider
  • Precision 2% Reference
  • 0% to 95% Output Duty Cycle
  • Cycle-by-Cycle Current Limiting
  • Undervoltage Lockout with Hysteresis
  • Internal Thermal Shutdown
  • Operation from 7.5 V to 40 V
  • Standby Mode Reduces Power Supply Current to 36 µA
  • Economical 5-Lead TO-220 Package with Two Optional Leadforms
  • Also Available in Surface Mount D2 PAK Package
  • Moisture Sensitivity Level (MSL) Equals 1
  • Pb-Free Packages are Available
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
Topology

Control Mode

VCC Min (V)

VCC Max (V)

VO Typ (V)

IO Typ (A)

Efficiency (%)

fSW Typ (kHz)

Reference Price

MC34167D2TG

Loading...

Active

CAD Model

Pb

A

H

P

D2PAK-5

1

260

TUBE

50

N

Step-Up/Step-Down

Voltage Mode

7.5

40

40

5

80

72

$2.5211

More Details

MC34167D2TR4G

Loading...

Active

CAD Model

Pb

A

H

P

D2PAK-5

1

260

REEL

800

N

Step-Up/Step-Down

Voltage Mode

7.5

40

40

5

80

72

$2.4675

More Details

Show More

1-25 of 25

Products per page

Jump to :