feedback
Rate this webpage

Need
Support?


MC34072: Operational Amplifier, Single Supply 3.0 V to 44 V, Dual

Overview
Specifications
Packages
Datasheet: Operational Amplifiers, Single Supply 3.0 V to 44 V
Rev. 22 (246kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (15)
Product Overview
Product Description
Quality bipolar fabrication with innovative design concepts are employed for the MC33071/72/74, MC34071/72/74, NCV33072/74A series of monolithic op-amps. These op-amps offer 4.5 MHz of gain bandwidth product, 13 V/µs slew rate and fast settling time without the use of JFET device technology.

Although this series can be operated from split supplies, it is particularly suited for single supply operation, since the common mode input voltage range includes ground potential (VEE). With a Darlington input stage, this series exhibits high input resistance, low input offset voltage and high gain. The all NPN output stage, characterized by no deadband crossover distortion and large output voltage swing, provides high capacitance drive capability, excellent phase and gain margins, low open loop high frequency output impedance and symmetrical source/sink AC frequency response.

The MC33071/72/74, MC34071/72/74, NCV33072/74,A series of devices are available in standard or prime performance (A Suffix) grades and are specified over the commercial, industrial/vehicular or military temperature ranges. The complete series of single, dual and quad operational amplifiers are available in plastic DIP, SOIC and TSSOP surface mount packages.
Features
 
  • Wide Bandwidth: 4.5 MHz
  • High Slew Rate: 13 V/µs
  • Fast Settling Time: 1.1 µs to 0.1%
  • Wide Single Supply Operation: 3.0 V to 44 V
  • Wide Input Common Mode Voltage Range: Includes Ground (VEE)
  • Low Input Offset Voltage: 3.0 mV Maximum (A Suffix)
  • Large Output Voltage Swing: -14.7 V to +14 V (with +/-15 V Supplies)
  • Large Capacitance Drive Capability: 0 pF to 10,000 pF
  • Low Total Harmonic Distortion: 0.02%
  • Excellent Phase Margin: 60°
  • Excellent Gain Margin: 12 dB
  • Output Short Circuit Protection
Applications
  • Instrumentation and Control
Technical Documentation & Design Resources
Application Notes (1) Package Drawings (2)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
MC34072DG Active
Pb-free
Halide free
Operational Amplifier, Single Supply 3.0 V to 44 V, Dual, Dual; TA= 0° to +70°C SOIC-8 751-07 1 Tube 98 $0.3867
MC34072DR2G Active
Pb-free
Halide free
Operational Amplifier, Single Supply 3.0 V to 44 V, Dual, Dual; TA= 0° to +70°C SOIC-8 751-07 1 Tape and Reel 2500 $0.3667
MC34072PG Active
Pb-free
Halide free
Operational Amplifier, Single Supply 3.0 V to 44 V, Dual, Dual; TA= 0° to +70°C PDIP-8 626-05 NA Tube 50 $0.4
MC34072VDG Active
Pb-free
Halide free
Operational Amplifier, Single Supply 3.0 V to 44 V, Dual, Dual; TA= -40° to +125°C SOIC-8 751-07 1 Tube 98 $0.4667
MC34072VDR2G Active
Pb-free
Halide free
Operational Amplifier, Single Supply 3.0 V to 44 V, Dual, Dual; TA= -40° to +125°C SOIC-8 751-07 1 Tape and Reel 2500 $0.4667
MC34072VPG Active
Pb-free
Halide free
Operational Amplifier, Single Supply 3.0 V to 44 V, Dual, Dual; TA= -40° to +125°C PDIP-8 626-05 NA Tube 50 $0.4667
MC34072D Last Shipments 
Operational Amplifier, Single Supply 3.0 V to 44 V, Dual SOIC-8 751-07 1 Tube 98  
MC34072DR2 Obsolete 
Operational Amplifier, Single Supply 3.0 V to 44 V, Dual SOIC-8 751-07 1 Tape and Reel 2500  
MC34072VP Last Shipments 
Operational Amplifier, Single Supply 3.0 V to 44 V, Dual, Dual; TA= -40° to +125°C PDIP-8 626-05 NA Tube 50  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 2 to 4
Arrow   (Sat Jul 11 09:21:03 MST 2015) : 243
Avnet   (2015-07-09) : >1K
Digikey   (2015-07-09) : >1K
FutureElectronics   (2015-07-09) : >1K
Mouser   (2015-07-09) : <1K
Market Leadtime (weeks) : 2 to 4
Arrow   (Sat Jul 11 09:21:03 MST 2015) : 70494
Avnet   (2015-07-09) : >10K
Digikey   (2015-07-09) : >1K
FutureElectronics   (2015-07-09) : >10K
Mouser   (2015-07-09) : >1K
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : 2 to 4
Arrow   (Sat Jul 11 09:21:03 MST 2015) : 1000
Avnet   (2015-07-09) : <1K
Digikey   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
ON Semiconductor   (2015-07-08) : 5,350
Market Leadtime (weeks) : 2 to 4
Arrow   (Sat Jul 11 09:21:03 MST 2015) : 768
Avnet   (2015-07-09) : <1K
Digikey   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
ON Semiconductor   (2015-07-08) : 1,372
Market Leadtime (weeks) : 2 to 4
Arrow   (Sat Jul 11 09:21:03 MST 2015) : 5000
Digikey   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : 2 to 4
Mouser   (2015-07-09) : <1K
ON Semiconductor   (2015-07-08) : 4,650
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Datasheet: Operational Amplifiers, Single Supply 3.0 V to 44 V
Rev. 22 (246kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (15)
Product Overview

Product Compliance Status Description Rail to Rail Channels VCC Min (V) VCC Max (V) IO Min (mA) IO Typ (mA) ID Typ (mA) GBW Typ (MHz) SR Typ (V/uS) VIO Max (mV) Package Type
 Pb-free 
 Halide free 
 Active     Operational Amplifier, Single Supply 3.0 V to 44 V, Dual, Dual; TA= 0° to +70°C   No   2   3   44   10   30   3.8   4.5   10   5   SOIC-8 
 Pb-free 
 Halide free 
 Active     Operational Amplifier, Single Supply 3.0 V to 44 V, Dual, Dual; TA= 0° to +70°C   No   2   3   44   10   30   3.8   4.5   10   5   SOIC-8 
 Pb-free 
 Halide free 
 Active     Operational Amplifier, Single Supply 3.0 V to 44 V, Dual, Dual; TA= 0° to +70°C   No   2   3   44   10   30   3.8   4.5   10   5   PDIP-8 
 Pb-free 
 Halide free 
 Active     Operational Amplifier, Single Supply 3.0 V to 44 V, Dual, Dual; TA= -40° to +125°C   No   2   3   44   10   30   3.8   4.5   10   5   SOIC-8 
 Pb-free 
 Halide free 
 Active     Operational Amplifier, Single Supply 3.0 V to 44 V, Dual, Dual; TA= -40° to +125°C   No   2   3   44   10   30   3.8   4.5   10   5   SOIC-8 
 Pb-free 
 Halide free 
 Active     Operational Amplifier, Single Supply 3.0 V to 44 V, Dual, Dual; TA= -40° to +125°C   No   2   3   44   10   30   3.8   4.5   10   5   PDIP-8 
Previously Viewed Products
Clear List