feedback
Rate this webpage

Need
Support?


MC3403: Operational Amplifier, Single Supply, Quad

Overview
Specifications
Packages
Datasheet: Operational Amplifier, Single Supply, Quad
Rev. 11 (148.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (9)
Product Overview
Product Description
The MC3403 is a low cost, quad op-amp with true differential inputs. The device has electrical characteristics similar to the popular MC1741C. However, the MC3403 has several distinct advantages over standard operational amplifier types in single supply applications. The quad op-amp can operate at supply voltages as low as 3.0 V or as high as 36 V with quiescent currents about one third of those associated with the MC1741C (on a per amplifier basis). The common mode input range includes the negative supply, thereby eliminating the necessity for external biasing components in many applications. The output voltage range also includes the negative power supply voltage.
Features
 
  • Short Circuit Protected Outputs
  • Class AB Output Stage for Minimal Crossover Distortion
  • True Differential Input Stage
  • Single Supply Operation: 3.0 V to 36 V
  • Split Supply Operation: ± 1.5 V to ± 18 V
  • Low Input Bias Currents: 500 nA Max
  • Four Amplifiers Per Package
  • Internally Compensated
  • Similar Performance to Popular MC1741C
  • Industry Standard Pinouts
  • ESD Diodes Added for Increased Ruggedness
Technical Documentation & Design Resources
Simulation Models (1) Package Drawings (2)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
MC3403DG Active
Pb-free
Halide free
Operational Amplifier, Single Supply, Quad SOIC-14 751A-03 1 Tube 55 $0.32
MC3403DR2G Active
Pb-free
Halide free
Operational Amplifier, Single Supply, Quad SOIC-14 751A-03 1 Tape and Reel 2500 $0.32
MC3403PG Last Shipments 
Pb-free
Halide free
Operational Amplifier, Single Supply, Quad PDIP-14 646-06 NA Tube 25  
MC3403D Consult Sales Office
Operational Amplifier, Single Supply, Quad SOIC-14 751A-03 1 Tube 55  
MC3403DR2 Last Shipments 
Operational Amplifier, Single Supply, Quad SOIC-14 751A-03 1 Tape and Reel 2500  
MC3403P Last Shipments 
Operational Amplifier, Single Supply, Quad PDIP-14 646-06 NA Tube 25  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 2 to 4
Digikey   (2015-07-09) : <1K
FutureElectronics   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
ON Semiconductor   (2015-07-08) : 3,080
Market Leadtime (weeks) : 2 to 4
Arrow   (Sat Jul 11 13:53:17 MST 2015) : 860
Avnet   (2015-07-09) : >10K
Digikey   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : Contact Factory
Arrow   (Sat Jul 11 13:53:17 MST 2015) : 60750
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Arrow   (Sat Jul 11 13:53:17 MST 2015) : 4800
Datasheet: Operational Amplifier, Single Supply, Quad
Rev. 11 (148.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (9)
Product Overview

Product Compliance Status Description Rail to Rail Channels VCC Min (V) VCC Max (V) IO Min (mA) IO Typ (mA) ID Typ (mA) GBW Typ (MHz) SR Typ (V/uS) VIO Max (mV) Package Type
 Pb-free 
 Halide free 
 Active     Operational Amplifier, Single Supply, Quad   No   4   3   36   10   20   2.8   1   0.6   10   SOIC-14 
 Pb-free 
 Halide free 
 Active     Operational Amplifier, Single Supply, Quad   No   4   3   36   10   20   2.8   1   0.6   10   SOIC-14 
Previously Viewed Products
Clear List