LDO Regulator, 80 mA, 1 V, Dual Output, High PSRR, Low Noise, with On/Off Control

Favorite

Overview

The MC33762 is a dual low dropout (LDO) linear voltage regulator featuring excellent noise performances. Thanks to its innovative design, the circuit reaches an impressive 40 µVRMS noise level without an external bypass capacitor. Housed in a small µ8 package, this linear voltage regulator represents the ideal designer's choice when space and noise are at premium.

The absence of external bandgap capacitor accelerates the response time to a wake-up signal and keeps it within 40 µs, making the MC33762 LDO linear voltage regulator a natural candidate in portable applications. The MC33762 also hosts a novel architecture which prevents excessive undershoots in the presence of fast transient bursts, as in any bursting systems. Finally, with a static line regulation better than -75dB, it naturally shields the downstream electronics against choppy lines.

  • Noise sensitive circuits: VCOs RF stages etc.
  • Bursting systems (TDMA phones)
  • All battery operated devices
  • Nominal Output Current of 80mA with a 100mA Peak Capability
  • Ultra Low-Noise: 150nV/sq. root Hz @ 100Hz, 40mVRMS 100Hz - 100kHz Typical, Iout = 60mA, Co=1mF
  • Fast Response Time from OFF to ON: 40ms Typical
  • Ready for 1.0 V Platforms: ON with a 900 m V High Level
  • Typical Dropout of 90mV @ 30mA, 160mV @ 80mA
  • Ripple Rejection: 70dB @ 1kHz
  • 1.5% Output Precision @ 25°C
  • Thermal Shutdown
  • Vout Available at 2.5 V, 2.8 V, and 3.0 V
  • Separate Dice for Each Regulator Provides Maximum Isolation Between Regulators
  • Operating Range from -40 to +85°C

    Applications
  • Noise Sensitive Circuits: VCOs RF Stages, etc.
  • Bursting Systems (TDMA Phones)
  • All Battery Operated Devices
  • Pb-Free Packages are Available
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
Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

MC33762DM-2525RG

Loading...

Obsolete

CAD Model

Pb

A

H

P

Micro8

1

260

REEL

4000

N

Dual

Positive

2.5

0.08

2.7

7

0.16

0.18

70

35

No

No

Industrial

Price N/A

More Details

MC33762DM-2828RG

Loading...

Obsolete

CAD Model

Pb

A

H

P

Micro8

1

260

REEL

4000

N

Dual

Positive

2.8

0.08

2.7

12

0.16

0.18

70

35

No

No

Industrial

Price N/A

More Details

MC33762DM-3030RG

Loading...

Obsolete

CAD Model

Pb

A

H

P

Micro8

1

260

REEL

4000

N

Dual

Positive

3

0.08

2.7

12

0.16

0.18

70

35

No

No

Industrial

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :