feedback
Rate this webpage

Need
Support?


MC33202: 12V Low Noise, Rail-Rail I/O, High Output Drive, Dual Op-Amp

Overview
Specifications
Packages
Datasheet: Operational Amplifiers, Rail-to-Rail, Low Voltage
Rev. 17 (210kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (18)
Product Overview
Product Description
The MC33201/2/4 family of op-amps provides rail-to-rail operation on both the input and output. The inputs can be driven as high as 200mV beyond the supply rails without phase reversal on the outputs, and the output can swing within 50 mV of each rail. This rail-to-rail operation enables the user to make full use of the supply voltage range available. It is designed to work at very low supply voltages ( +/- 0.9 V) yet can operate with a supply of up to +12V and ground. Output current boosting techniques provide a high output current capability while keeping the drain current of the amplifier to a minimum. Also, the combination of low noise and distortion with a high slew rate and drive capability make this an ideal amplifier for audio applications.
Features
 
  • Low Voltage, Single Supply Operation (+1.8 V and Ground to +12 V and Ground)
  • Input Voltage Range Includes both Supply Rails
  • Output Voltage Swings within 50 mV of both Rails
  • No Phase Reversal on the Output for Over-driven Input Signals
  • High Output Current (ISC = 80 mA, Typ)
  • Low Supply Current (ID = 0.9 mA, Typ)
  • 600 W Output Drive Capability
  • Extended Operating Temperature Ranges (-40° to +105°C and -55° to +125°C)
  • Typical Gain Bandwidth Product = 2.2 MHz
Technical Documentation & Design Resources
Simulation Models (1) Package Drawings (3)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
MC33202DG Active
Pb-free
Halide free
12V Low Noise, Rail-Rail I/O, High Output Drive, Dual Op-Amp, Dual; TA= -40 ° to +105°C SOIC-8 751-07 1 Tube 98 $0.45
MC33202DMR2G Active
Pb-free
Halide free
12V Low Noise, Rail-Rail I/O, High Output Drive, Dual Op-Amp, Dual; TA= -40 ° to +105°C Micro8™ 846A-02 1 Tape and Reel 4000 $0.3333
MC33202DR2G Active
Pb-free
Halide free
12V Low Noise, Rail-Rail I/O, High Output Drive, Dual Op-Amp, Dual; TA= -40 ° to +105°C SOIC-8 751-07 1 Tape and Reel 2500 $0.45
MC33202PG Last Shipments 
Pb-free
Halide free
12V Low Noise, Rail-Rail I/O, High Output Drive, Dual Op-Amp, Dual; TA= -40 ° to +105°C PDIP-8 626-05 NA Tube 50  
MC33202VDG Active
Pb-free
Halide free
12V Low Noise, Rail-Rail I/O, High Output Drive, Dual Op-Amp, Dual; TA= -55° to 125°C SOIC-8 751-07 1 Tube 98 $0.5067
MC33202VDR2G Active
Pb-free
Halide free
12V Low Noise, Rail-Rail I/O, High Output Drive, Dual Op-Amp, Dual; TA= -55° to 125°C SOIC-8 751-07 1 Tape and Reel 2500 $0.3333
MC33202VPG Last Shipments 
Pb-free
Halide free
12V Low Noise, Rail-Rail I/O, High Output Drive, Dual Op-Amp, Dual; TA= -55° to 125°C PDIP-8 626-05 NA Tube 50  
MC33202D Last Shipments 
12V Low Noise, Rail-Rail I/O, High Output Drive, Dual Op-Amp SOIC-8 751-07 1 Tube 98  
MC33202DMR2 Obsolete
12V Low Noise, Rail-Rail I/O, High Output Drive, Dual Op-Amp Micro8™ 846A-02 1 Tape and Reel 4000  
MC33202DR2 Obsolete 
12V Low Noise, Rail-Rail I/O, High Output Drive, Dual Op-Amp SOIC-8 751-07 1 Tape and Reel 2500  
MC33202P Obsolete 
12V Low Noise, Rail-Rail I/O, High Output Drive, Dual Op-Amp, Dual; TA= -40 ° to +105°C PDIP-8 626-05 NA Tube 50  
MC33202VD Obsolete
12V Low Noise, Rail-Rail I/O, High Output Drive, Dual Op-Amp SOIC-8 751-07 1 Tube 98  
MC33202VDR2 Obsolete
12V Low Noise, Rail-Rail I/O, High Output Drive, Dual Op-Amp SOIC-8 751-07 1 Tape and Reel 2500  
MC33202VP Obsolete
12V Low Noise, Rail-Rail I/O, High Output Drive, Dual Op-Amp PDIP-8 626-05 NA Tube 50  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 2 to 4
Arrow   (Sat Jul 11 07:25:11 MST 2015) : 7212
Avnet   (2015-07-09) : >1K
Digikey   (2015-07-09) : >1K
FutureElectronics   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
ON Semiconductor   (2015-07-08) : 1,764
Market Leadtime (weeks) : Contact Factory
Avnet   (2015-07-09) : >1K
Digikey   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : 2 to 4
Arrow   (Sat Jul 11 07:25:11 MST 2015) : 42614
Avnet   (2015-07-09) : >10K
Digikey   (2015-07-09) : >10K
FutureElectronics   (2015-07-09) : >100K
Mouser   (2015-07-09) : >1K
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : Contact Factory
Arrow   (Sat Jul 11 07:54:34 MST 2015) : 10750
Market Leadtime (weeks) : 2 to 4
Avnet   (2015-07-09) : <100
Digikey   (2015-07-09) : <1K
FutureElectronics   (2015-07-09) : <1K
Mouser   (2015-07-09) : >1K
ON Semiconductor   (2015-07-08) : 8,036
Market Leadtime (weeks) : 2 to 4
Digikey   (2015-07-09) : <1K
FutureElectronics   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
ON Semiconductor   (2015-07-08) : 20,000
PandS   (2015-07-09) : >10K
Market Leadtime (weeks) : Contact Factory
Arrow   (Sat Jul 11 07:54:34 MST 2015) : 8490
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Datasheet: Operational Amplifiers, Rail-to-Rail, Low Voltage
Rev. 17 (210kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (18)
Product Overview

Product Compliance Status Description Rail to Rail Channels VCC Min (V) VCC Max (V) IO Min (mA) IO Typ (mA) ID Typ (mA) GBW Typ (MHz) SR Typ (V/uS) VIO Max (mV) Package Type
 Pb-free 
 Halide free 
 Active     12V Low Noise, Rail-Rail I/O, High Output Drive, Dual Op-Amp, Dual; TA= -40 ° to +105°C   Input/Output   2   1.8   12   50   80   0.9   2.2   1   8   SOIC-8 
 Pb-free 
 Halide free 
 Active     12V Low Noise, Rail-Rail I/O, High Output Drive, Dual Op-Amp, Dual; TA= -40 ° to +105°C   Input/Output   2   1.8   12   50   80   0.9   2.2   1   8   Micro8™ 
 Pb-free 
 Halide free 
 Active     12V Low Noise, Rail-Rail I/O, High Output Drive, Dual Op-Amp, Dual; TA= -40 ° to +105°C   Input/Output   2   1.8   12   50   80   0.9   2.2   1   8   SOIC-8 
 Pb-free 
 Halide free 
 Active     12V Low Noise, Rail-Rail I/O, High Output Drive, Dual Op-Amp, Dual; TA= -55° to 125°C   Input/Output   2   1.8   12   50   80   0.9   2.2   1   8   SOIC-8 
 Pb-free 
 Halide free 
 Active     12V Low Noise, Rail-Rail I/O, High Output Drive, Dual Op-Amp, Dual; TA= -55° to 125°C   Input/Output   2   1.8   12   50   80   0.9   2.2   1   8   SOIC-8 
Previously Viewed Products
Clear List