feedback
Rate this webpage

Need
Support?


MC33172: Operational Amplifier, Single Supply 3.0 V to 44 V, Low Power, Dual

Overview
Specifications
Packages
Datasheet: Operational Amplifiers, Single Supply 3.0 V to 44 V, Low Power
Rev. 13 (169kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (14)
Product Overview
Product Description
Quality bipolar fabrication with innovative design concepts are employed for the MC33171/72/74 series of monolithic op-amps. These devices operate at 180 A per amplifier and offer 1.8 MHz of gain bandwidth product and 2.1 V/s slew rate without the use of JFET device technology. Although this series can be operated from split supplies, it is particularly suited for single supply operation, since the common mode input voltage includes ground potential (VEE). With a Darlington input stage, these devices exhibit high input resistance, low input offset voltage and high gain. The all NPN output stage, characterized by no deadband crossover distortion and large output voltage swing, provides high capacitance drive capability, excellent phase and gain margins, low open loop high frequency output impedance and symmetrical source/sink AC frequency response.
The MC33171/72/74 are specified over the industrial / automotive temperature ranges. The complete series of single, dual and quad op-amps are available in plastic as well as the surface mount packages.
Features
 
  • Low Supply Current: 180 µA (Per Amplifier)
  • Wide Supply Operating Range: 3.0 V to 44 V or +/-1.5 V to +/- 22 V
  • Wide Input Common Mode Range, Including Ground (VEE)
  • Wide Bandwidth: 1.8 MHz
  • High Slew Rate: 2.1 V/µs
  • Low Input Offset Voltage: 2.0 mV
  • Large Output Voltage Swing: -14.2 V to +14.2 V (with +/-15 V Supplies)
  • Large Capacitance Drive Capability: 0 pF to 500 pF
  • Low Total Harmonic Distortion: 0.03%
  • Excellent Phase Margin: 60 C°
  • Excellent Gain Margin: 15 dB
  • Output Short Circuit Protection
  • ESD Diodes Provide Input Protection for Dual and Quad
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (2)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
MC33172DG Active
Pb-free
Halide free
Operational Amplifier, Single Supply 3.0 V to 44 V, Low Power, Dual, TA= -40° to +85°C SOIC-8 751-07 1 Tube 98 $0.4
MC33172DR2G Active
Pb-free
Halide free
Operational Amplifier, Single Supply 3.0 V to 44 V, Low Power, Dual, TA= -40°to +85°C SOIC-8 751-07 1 Tape and Reel 2500 $0.3833
MC33172PG Last Shipments 
Pb-free
Halide free
Operational Amplifier, Single Supply 3.0 V to 44 V, Low Power, Dual, TA= -40° to +85°C PDIP-8 626-05 NA Tube 50  
MC33172VDG Active
Pb-free
Halide free
Operational Amplifier, Single Supply 3.0 V to 44 V, Low Power, Dual, TA= -40° to +125°C SOIC-8 751-07 1 Tube 98 $0.4667
MC33172VDR2G Active
Pb-free
Halide free
Operational Amplifier, Single Supply 3.0 V to 44 V, Low Power, Dual, TA= -40° to +125°C SOIC-8 751-07 1 Tape and Reel 2500 $0.4667
NCV33172DR2G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
Operational Amplifier, Single Supply 3.0 V to 44 V, Low Power, Dual SOIC-8 751-07 1 Tape and Reel 2500 $0.4933
MC33172D Last Shipments 
Operational Amplifier, Single Supply 3.0 V to 44 V, Low Power, Dual SOIC-8 751-07 1 Tube 98  
MC33172DR2 Last Shipments 
Operational Amplifier, Single Supply 3.0 V to 44 V, Low Power, Dual SOIC-8 751-07 1 Tape and Reel 2500  
MC33172P Last Shipments 
Operational Amplifier, Single Supply 3.0 V to 44 V, Low Power, Dual PDIP-8 626-05 NA Tube 50  
MC33172VD Consult Sales Office
Operational Amplifier, Single Supply 3.0 V to 44 V, Low Power, Dual, TA= -40° to +125°C SOIC-8 751-07 1 Tube 98  
MC33172VDR2 Last Shipments 
Operational Amplifier, Single Supply 3.0 V to 44 V, Low Power, Dual SOIC-8 751-07 1 Tape and Reel 2500  
NCV33172DR2 Last Shipments
AEC Qualified
PPAP Capable
Operational Amplifier, Single Supply 3.0 V to 44 V, Low Power, Dual SOIC-8 751-07 1 Tape and Reel 2500  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 2 to 4
Arrow   (Sat Jul 11 07:33:32 MST 2015) : 3246
Avnet   (2015-07-09) : >1K
Digikey   (2015-07-09) : <1K
FutureElectronics   (2015-07-09) : <1K
Mouser   (2015-07-09) : >1K
Market Leadtime (weeks) : 2 to 4
Arrow   (Sat Jul 11 07:33:32 MST 2015) : 170638
Avnet   (2015-07-09) : >10K
Digikey   (2015-07-09) : >10K
FutureElectronics   (2015-07-09) : >10K
Mouser   (2015-07-09) : >1K
ON Semiconductor   (2015-07-08) : 915,000
PandS   (2015-07-09) : >10K
Market Leadtime (weeks) : Contact Factory
Arrow   (Sat Jul 11 08:59:22 MST 2015) : 6014
Market Leadtime (weeks) : 2 to 4
Arrow   (Sat Jul 11 07:33:32 MST 2015) : 538
Digikey   (2015-07-09) : >1K
Mouser   (2015-07-09) : <1K
ON Semiconductor   (2015-07-08) : 10,094
Market Leadtime (weeks) : 4 to 8
Arrow   (Sat Jul 11 07:33:32 MST 2015) : 5000
Avnet   (2015-07-09) : <1K
Mouser   (2015-07-09) : >1K
PandS   (2015-07-09) : <100
Market Leadtime (weeks) : 13 to 16
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Datasheet: Operational Amplifiers, Single Supply 3.0 V to 44 V, Low Power
Rev. 13 (169kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (14)
Product Overview

Product Compliance Status Description Rail to Rail Channels VCC Min (V) VCC Max (V) IO Min (mA) IO Typ (mA) ID Typ (mA) GBW Typ (MHz) SR Typ (V/uS) VIO Max (mV) Package Type
 Pb-free 
 Halide free 
 Active     Operational Amplifier, Single Supply 3.0 V to 44 V, Low Power, Dual, TA= -40° to +85°C   No   2   3   44   0   5   0.44   1.8   2.1   4.5   SOIC-8 
 Pb-free 
 Halide free 
 Active     Operational Amplifier, Single Supply 3.0 V to 44 V, Low Power, Dual, TA= -40°to +85°C   No   2   3   44   0   5   0.44   1.8   2.1   4.5   SOIC-8 
 Pb-free 
 Halide free 
 Active     Operational Amplifier, Single Supply 3.0 V to 44 V, Low Power, Dual, TA= -40° to +125°C   No   2   3   44   0   5   0.44   1.8   2.1   4.5   SOIC-8 
 Pb-free 
 Halide free 
 Active     Operational Amplifier, Single Supply 3.0 V to 44 V, Low Power, Dual, TA= -40° to +125°C   No   2   3   44   0   5   0.44   1.8   2.1   4.5   SOIC-8 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Operational Amplifier, Single Supply 3.0 V to 44 V, Low Power, Dual   No   2   3   44   0   5   0.44   1.8   2.1   4.5   SOIC-8 
Previously Viewed Products
Clear List