Linear Voltage Regulator, 100 mA, 5 V, Supervisory Circuit

Favorite

Overview

The MC34160 Series is a linear voltage regulator and supervisory circuit containing many of the necessary monitoring functions required in microprocessor based systems. It is specifically designed for appliance and industrial applications, offering the designer a cost effective solution with minimal external components. These integrated circuits feature a 5.0 V/100 mA regulator with short circuit current limiting, pinned out 2.6 V bandgap reference, low voltage reset comparator, power warning comparator with programmable hysteresis, and an uncommitted comparator ideally suited for microprocessor line synchronization.

Additional features include a chip disable input for low standby current, and internal thermal shutdown for over temperature protection.

These linear voltage regulators are contained in a 16 pin dual-in-line heat tab plastic package for improved thermal conduction.

  • 5.0 V Regulator Output Current in Excess of 100 mA
  • Internal Short Circuit Current Limiting
  • Pinned Out 2.6 V Reference
  • Low Voltage Reset Comparator
  • Power Warning Comparator with Programmable Hysteresis
  • Uncommitted Comparator
  • Low Standby Current
  • Internal Thermal Shutdown Protection
  • Heat Tab Power Package
  • Pb-Free Packages are Available

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

6

Share

Product Groups:

Orderable Parts:

6

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

MC33160DWG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16W

3

260

TUBE

47

N

Single

Positive

5

0.1

7

40

2

1.5

65

-

Yes

Yes

Industrial

Price N/A

More Details

MC33160DWR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16W

3

260

REEL

1000

N

Single

Positive

5

0.1

7

40

2

1.5

65

-

Yes

Yes

Industrial

Price N/A

More Details

MC33160PG

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-16

NA

0

TUBE

25

N

Single

Positive

5

0.1

7

40

2

-

65

-

Yes

Yes

Industrial

Price N/A

More Details

MC34160DWG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16W

3

260

TUBE

47

N

Single

Positive

5

0.1

7

40

2

1.5

65

-

Yes

Yes

Industrial

Price N/A

More Details

MC34160DWR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16W

3

260

REEL

1000

N

Single

Positive

5

0.1

7

40

2

1.5

65

-

Yes

Yes

Industrial

Price N/A

More Details

MC34160PG

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-16

NA

0

TUBE

25

N

Single

Positive

5

0.1

7

40

2

-

65

-

Yes

Yes

Industrial

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :