feedback
Rate this webpage

Need
Support?


MC33072: Operational Amplifier, Single Supply 3.0 V to 44 V, Dual

Overview
Specifications
Packages
Datasheet: Operational Amplifiers, Single Supply 3.0 V to 44 V
Rev. 22 (246kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (15)
Product Overview
Product Description
Quality bipolar fabrication with innovative design concepts are employed for the MC33071/72/74, MC34071/72/74, NCV33072/74A series of monolithic op-amps. These op-amps offer 4.5 MHz of gain bandwidth product, 13 V/µs slew rate and fast settling time without the use of JFET device technology.

Although this series can be operated from split supplies, it is particularly suited for single supply operation, since the common mode input voltage range includes ground potential (VEE). With a Darlington input stage, this series exhibits high input resistance, low input offset voltage and high gain. The all NPN output stage, characterized by no deadband crossover distortion and large output voltage swing, provides high capacitance drive capability, excellent phase and gain margins, low open loop high frequency output impedance and symmetrical source/sink AC frequency response.

The MC33071/72/74, MC34071/72/74, NCV33072/74,A series of devices are available in standard or prime performance (A Suffix) grades and are specified over the commercial, industrial/vehicular or military temperature ranges. The complete series of single, dual and quad operational amplifiers are available in plastic DIP, SOIC and TSSOP surface mount packages.
Features
 
  • Wide Bandwidth: 4.5 MHz
  • High Slew Rate: 13 V/µs
  • Fast Settling Time: 1.1 µs to 0.1%
  • Wide Single Supply Operation: 3.0 V to 44 V
  • Wide Input Common Mode Voltage Range: Includes Ground (VEE)
  • Low Input Offset Voltage: 3.0 mV Maximum (A Suffix)
  • Large Output Voltage Swing: -14.7 V to +14 V (with +/-15 V Supplies)
  • Large Capacitance Drive Capability: 0 pF to 10,000 pF
  • Low Total Harmonic Distortion: 0.02%
  • Excellent Phase Margin: 60°
  • Excellent Gain Margin: 12 dB
  • Output Short Circuit Protection
Applications
  • Instrumentation and Control
Technical Documentation & Design Resources
Application Notes (1) Data Sheets (1)
Simulation Models (1) Package Drawings (2)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
MC33072ADG Active
Pb-free
Halide free
Operational Amplifier, Single Supply 3.0 V to 44 V, Dual SOIC-8 751-07 1 Tube 98 $0.3867
MC33072ADR2G Active
Pb-free
Halide free
Operational Amplifier, Single Supply 3.0 V to 44 V, Dual SOIC-8 751-07 1 Tape and Reel 2500 $0.3867
MC33072APG Active
Pb-free
Halide free
Operational Amplifier, Single Supply 3.0 V to 44 V, Dual PDIP-8 626-05 NA Tube 50 $0.4267
MC33072DG Active
Pb-free
Halide free
Operational Amplifier, Single Supply 3.0 V to 44 V, Dual SOIC-8 751-07 1 Tube 98 $0.4167
MC33072DR2G Active
Pb-free
Halide free
Operational Amplifier, Single Supply 3.0 V to 44 V, Dual SOIC-8 751-07 1 Tape and Reel 2500 $0.4167
MC33072PG Active
Pb-free
Halide free
Operational Amplifier, Single Supply 3.0 V to 44 V, Dual PDIP-8 626-05 NA Tube 50 $0.4133
MC33072ADR2 Obsolete 
Operational Amplifier, Single Supply 3.0 V to 44 V, Dual SOIC-8 751-07 1 Tape and Reel 2500  
MC33072AP Last Shipments 
Operational Amplifier, Single Supply 3.0 V to 44 V, Dual PDIP-8 626-05 NA Tube 50  
MC33072D Obsolete 
Operational Amplifier, Single Supply 3.0 V to 44 V, Dual SOIC-8 751-07 1 Tube 98  
MC33072DR2 Last Shipments 
Operational Amplifier, Single Supply 3.0 V to 44 V, Dual SOIC-8 751-07 1 Tape and Reel 2500  
MC33072P Obsolete 
Operational Amplifier, Single Supply 3.0 V to 44 V, Dual PDIP-8 626-05 NA Tube 50  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 2 to 4
Avnet   (2015-07-09) : <1K
Digikey   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
Market Leadtime (weeks) : 2 to 4
Arrow   (Sat Jul 11 07:46:17 MST 2015) : 61426
Avnet   (2015-07-09) : >10K
Digikey   (2015-07-09) : >1K
FutureElectronics   (2015-07-09) : >10K
Mouser   (2015-07-09) : >1K
ON Semiconductor   (2015-07-08) : 680,000
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : 2 to 4
Arrow   (Sat Jul 11 07:46:17 MST 2015) : 550
Avnet   (2015-07-09) : <100
Digikey   (2015-07-09) : <1K
Mouser   (2015-07-09) : >1K
ON Semiconductor   (2015-07-08) : 5,050
Market Leadtime (weeks) : 2 to 4
Arrow   (Sat Jul 11 07:46:17 MST 2015) : 3038
Avnet   (2015-07-09) : >1K
Digikey   (2015-07-09) : <1K
FutureElectronics   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
Market Leadtime (weeks) : 2 to 4
Arrow   (Sat Jul 11 07:46:17 MST 2015) : 40996
Avnet   (2015-07-09) : >10K
Digikey   (2015-07-09) : >10K
FutureElectronics   (2015-07-09) : >10K
Mouser   (2015-07-09) : >1K
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : 2 to 4
Arrow   (Sat Jul 11 07:46:17 MST 2015) : 782
Avnet   (2015-07-09) : >1K
Digikey   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Datasheet: Operational Amplifiers, Single Supply 3.0 V to 44 V
Rev. 22 (246kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (15)
Product Overview

Product Compliance Status Description Rail to Rail Channels VCC Min (V) VCC Max (V) IO Min (mA) IO Typ (mA) ID Typ (mA) GBW Typ (MHz) SR Typ (V/uS) VIO Max (mV) Package Type
 Pb-free 
 Halide free 
 Active     Operational Amplifier, Single Supply 3.0 V to 44 V, Dual   No   2   3   44   10   30   3.8   4.5   10   3   SOIC-8 
 Pb-free 
 Halide free 
 Active     Operational Amplifier, Single Supply 3.0 V to 44 V, Dual   No   2   3   44   10   30   3.8   4.5   10   3   SOIC-8 
 Pb-free 
 Halide free 
 Active     Operational Amplifier, Single Supply 3.0 V to 44 V, Dual   No   2   3   44   10   30   3.8   4.5   10   3   PDIP-8 
 Pb-free 
 Halide free 
 Active     Operational Amplifier, Single Supply 3.0 V to 44 V, Dual   No   2   3   44   10   30   3.8   4.5   10   5   SOIC-8 
 Pb-free 
 Halide free 
 Active     Operational Amplifier, Single Supply 3.0 V to 44 V, Dual   No   2   3   44   10   30   3.8   4.5   10   5   SOIC-8 
 Pb-free 
 Halide free 
 Active     Operational Amplifier, Single Supply 3.0 V to 44 V, Dual   No   2   3   44   10   30   3.8   4.5   10   5   PDIP-8 
Previously Viewed Products
Clear List