feedback
Rate this webpage

Need
Support?


MC33030: DC Servo Motor Controller/Driver

Datasheet: DC Servo Motor Controller/Driver
Rev. 6 (214.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (12)
Product Overview
Product Description
The MC33030 is a monolithic DC servo motor controller providing all active functions necessary for a complete closed loop system. This device consists of an on-chip op amp and window comparator with wide input common-mode range, drive and brake logic with direction memory, Power H-Switch driver capable of 1.0 A, independently programmable over-current monitor and shutdown delay, and over-voltage monitor. This part is ideally suited for almost any servo positioning application that requires sensing of temperature, pressure, light, magnetic flux, or any other means that can be converted to a voltage.

Although this device is primarily intended for servo applications, it can be used as a switchmode motor controller.
Features
 
  • On-Chip Error Amp for Feedback Monitoring
  • Window Detector with Deadband and Self Centering Reference Input
  • Drive/Brake Logic with Direction Memory
  • 1.0 A Power H-Switch
  • Programmable Over-Current Detector
  • Programmable Over-Current Shutdown Delay
  • Over-Voltage Shutdown
  • Pb-Free Packages are Available
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (2)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
MC33030DWG Last Shipments
Pb-free
Halide free
DC Servo Motor Controller/Driver SOIC-16W 751G-03 3 Tube 47  
MC33030DWR2G Last Shipments
Pb-free
Halide free
DC Servo Motor Controller/Driver SOIC-16W 751G-03 3 Tape and Reel 1000  
MC33030PG Last Shipments
Pb-free
Halide free
DC Servo Motor Controller/Driver PDIP-16 648C-04 NA Tube 25  
MC33030DW Last Shipments
DC Servo Motor Controller/Driver SOIC-16W 751G-03 1 Tube 47  
MC33030DWR2 Last Shipments
DC Servo Motor Controller/Driver SOIC-16W 751G-03 1 Tape and Reel 1000  
MC33030P Last Shipments
DC Servo Motor Controller/Driver PDIP-16 648C-04 NA Tube 25  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Previously Viewed Products
Clear List

Associated Products
  Do you also need MOSFETs?
Do you also need IGBTs?