feedback
Rate this webpage

Need
Support?


MC1496: Balanced Modulator and Demodulator

Overview
Specifications
Packages
Datasheet: Balanced Modulators / Demodulators
Rev. 10 (329.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (10)
Product Overview
Product Description
MC1496B was designed for use where the output voltage is a product of an input voltage (signal) and a switching function (carrier). Typical applications include suppressed carrier and amplitude modulation, synchronous detection, FM detection, phase detection, and chopper applications.
Features
 
  • Excellent Carrier Suppression
    –65 dB typ @ 0.5 MHz
    –50 dB typ @ 10 MHz
  • Adjustable Gain and Signal Handling
  • Balanced Inputs and Outputs
  • High Common Mode Rejection -85 dB typical
Technical Documentation & Design Resources
Application Notes (1) Package Drawings (2)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
MC1496DG Active
Pb-free
Halide free
Balanced Modulator and Demodulator SOIC-14 751A-03 1 Tube 55 $0.4267
MC1496DR2G Active
Pb-free
Halide free
Balanced Modulator and Demodulator SOIC-14 751A-03 1 Tape and Reel 2500 $0.4267
MC1496P1G Last Shipments 
Pb-free
Halide free
Balanced Modulator and Demodulator PDIP-14 646-06 NA Tube 25  
MC1496PG Last Shipments 
Pb-free
Halide free
Balanced Modulator and Demodulator PDIP-14 646-06 NA Tube 25  
MC1496D Last Shipments 
Balanced Modulator and Demodulator SOIC-14 751A-03 1 Tube 55  
MC1496DR2 Last Shipments 
Balanced Modulator and Demodulator SOIC-14 751A-03 1 Tape and Reel 2500  
MC1496P Last Shipments 
Balanced Modulator and Demodulator PDIP-14 646-06 NA Tube 25  
MC1496P1 Last Shipments
Balanced Modulator and Demodulator PDIP-14 646-06 NA Tube 500  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 2 to 4
Arrow   (Sat Jul 11 14:42:39 MST 2015) : 672
Avnet   (2015-07-09) : <1K
Digikey   (2015-07-09) : >1K
FutureElectronics   (2015-07-09) : <1K
Mouser   (2015-07-09) : <1K
Market Leadtime (weeks) : 2 to 4
Arrow   (Sat Jul 11 14:42:39 MST 2015) : 535
Avnet   (2015-07-09) : >1K
Digikey   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
PandS   (2015-07-09) : >10K
Market Leadtime (weeks) : Contact Factory
PandS   (2015-07-09) : <1K
Market Leadtime (weeks) : Contact Factory
Arrow   (Sat Jul 11 14:42:39 MST 2015) : 10725
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Datasheet: Balanced Modulators / Demodulators
Rev. 10 (329.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (10)
Product Overview

Product Compliance Status Description Supply Voltage Operating Temp Min (°C) Operating Temp Max (°C) Package Type
 Pb-free 
 Halide free 
 Active     Balanced Modulator and Demodulator   15   0   70   SOIC-14 
 Pb-free 
 Halide free 
 Active     Balanced Modulator and Demodulator   15   0   70   SOIC-14 
Previously Viewed Products
Clear List