Product Description
MC1496B was designed for use where the output voltage is a product of an input voltage (signal) and a switching function (carrier). Typical applications include suppressed carrier and amplitude modulation, synchronous detection, FM detection, phase detection, and chopper applications.
|
Features |
| |
|
-
Excellent Carrier Suppression
–65 dB typ @ 0.5 MHz –50 dB typ @ 10 MHz
|
-
Adjustable Gain and Signal Handling
|
-
Balanced Inputs and Outputs
|
-
High Common Mode Rejection -85 dB typical
|