10 mA Low Voltage Reference

Favorite

Overview

A precision band-gap voltage reference designed for critical instrumentation and D/A converter applications. This unit is designed to work with D/A converters, up to 12 bits in accuracy, or as a reference for power supply applications.

  • Voltage Reference for 8 to 12 Bit D/A Converters
  • Low TC Zener Replacement
  • High Stability Current Reference
  • Voltmeter System Reference
  • Output Voltage: 2.5 V 25 mV
  • Input Voltage Range: 4.5 V to 40 V
  • Quiescent Current: 1.2 mA Typical
  • Output Current: 10 mA
  • Temperature Coefficient: 10 ppm/ C Typical
  • Guaranteed Temperature Drift Specification
  • Equivalent to AD580
  • Standard 8-Pin DIP, and 8-Pin SOIC Package Typical Applications
  • Pb−Free Package is Available

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

12

Share

Product Groups:

Orderable Parts:

12

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

V(BR) Typ (V)

Tolerance (%)

IQ Typ (mA)

IR Min (mA)

VF Max (V)

TA Min (°C)

TA Max (°C)

Reference Price

MC1403BD

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

235

TUBE

98

N

Fixed

2.5

1

1.2

-

40

-40

85

Price N/A

More Details

MC1403BDG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

TUBE

98

N

Fixed

2.5

1

1.2

-

40

-40

85

Price N/A

More Details

MC1403BDR2

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

235

REEL

2500

N

Fixed

2.5

1

1.2

-

40

-40

85

Price N/A

More Details

MC1403BDR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

Fixed

2.5

1

1.2

-

40

-40

85

Price N/A

More Details

MC1403BP1

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-8

NA

0

TUBE

50

N

Fixed

2.5

1

1.2

-

40

-40

85

Price N/A

More Details

MC1403BP1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-8

NA

0

TUBE

50

N

Fixed

2.5

1

1.2

-

40

-40

85

Price N/A

More Details

MC1403D

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

235

TUBE

98

N

Fixed

2.5

1

1.2

-

40

0

70

Price N/A

More Details

MC1403DG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

TUBE

98

N

Fixed

2.5

1

1.2

-

40

0

70

Price N/A

More Details

MC1403DR2

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

235

REEL

2500

N

Fixed

2.5

1

1.2

-

40

0

70

Price N/A

More Details

MC1403DR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

Fixed

2.5

1

1.2

-

40

0

70

Price N/A

More Details

MC1403P1

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-8

NA

0

TUBE

50

N

Fixed

2.5

1

1.2

-

40

0

70

Price N/A

More Details

MC1403P1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-8

NA

0

TUBE

50

N

Fixed

2.5

1

1.2

-

40

0

70

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :