1.1 GHz Prescaler

Favorite

Overview

The MC12080 is a single modulus divide by 10, 20, 40, 80 prescaler for low power frequency division of a 1.1 GHz high frequency input signal. Divide ratio control inputs SW1, SW2 and SW3 select the required divide ratio of 10, 20, 40, or 80.

An external load resistor is required to terminate the output. An 820 Ohm resistor is recommended to achieve a 1.2 Vpp output swing, when dividing a 1.1 GHz input signal by the minimum divide by ratio of 10, assuming a 8.0 pF load. Output current can be minimized dependent on conditions such as output frequency, capacitive load being driven, and output voltage swing required. Typical values for load resistors are included in the Vout specification for various divide ratios at 1.1 GHz input frequency.

  • 1.1 GHz Toggle Frequency
  • Supply Voltage 4.5 to 5.5 V
  • Low Power 3.7 mA Typical at VCC = 5.0 V
  • Operating Temperature Range of -40° to 85°C
  • Pb-Free Packages are Available
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
Input Level

Output Level

VCC Typ (V)

fMax Typ (MHz)

tpd Typ (ns)

tR & tF Max (ps)

Reference Price

MC12080DG

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

TUBE

98

N

Prescaler

-

ECL

5

1100

-

-

Price N/A

More Details

MC12080DR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

Prescaler

ECL

ECL

5

1100

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :