Product Description
The MC10E/100E107 is a quint 2-input XOR/XNOR gate. The function output F is the OR of all five XOR outputs, while Fbar is the NOR. The Q outputs need not be terminated if only the F outputs are to be used.
The 100 Series contains temperature compensation.
|
Features |
| |
|
-
600ps Max. Propagation Delay
|
|
|
-
PECL Mode Operating Range: VCC = 4.2 V to 5.7 V with VEE = 0 V
|
-
NECL Mode Operating Range: VCC = 0 V with VEE = -4.2 V to -5.7 V
|
-
Internal Input Pulldown Resistors
|
-
ESD Protection: > 2 KV HBM, > 200 V MM
|
-
Meets or Exceeds JEDEC Spec EIA/JESD78 IC Latchup Test
|
-
Moisture Sensitivity Level 1
For Additional Information, see Application Note AND8003/D
|
-
Flammability Rating: UL-94 code V-0 @ 1/8", Oxygen Index 28 to 34
|
-
Transistor Count = 140 devices
|
-
Pb-Free Packages are Available
|