NPN Bipolar Small Signal Transistor

Active

Overview

The Dual NPN Bipolar Transistor is designed for general purpose amplifier applications. It is housed in the SOT-363/SC-88, which is designed for low power surface mount applications.

  • Pb-Free Package is Available

Tools and Resources

Product services, tools and other useful resources related to MBT6429DW1

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

MBT6429DW1T1

Loading...

Obsolete

View__CAD

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

235

REEL

3000

No

Dual NPN

General Purpose

0.6

0.2

45

-

-

-

-

500

1250

100

0.15

Price N/A

More Details

MBT6429DW1T1G

Loading...

Active

View__CAD

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

No

Dual NPN

General Purpose

0.6

0.2

45

55

6

-

0.56

500

1250

100

0.15

2.00 x 2.10 x 1.10

$0.0268