Schottky Power Rectifier, Surface Mount, Fast Soft-Recovery, 4.0 A, 200 V

Favorite

Overview

This Schottky Rectifier is a state-of-the-art high voltage fast-soft recovery Schottky device perfectly designed for use where ultra fast devices fall short in switching performance.

  • Engine and Convenience Control Systems
  • Motor Controls
  • Battery Chargers and Switching Power Supplies
  • Lower Forward Voltage than any Ultrafast Rectifier: VF < 0.61 V at 150C
  • Fast Switching Speed: Reverse Recovery Time (tRR) < 35 ns
  • Soft Recovery Characteristics: Softness Factor (tb/ta) < 1
  • Highly Stable Over Temperature
  • Pb-Free Package is Available
  • AEC-Q101 Qualified and PPAP Capable
  • NRVB Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
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
VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

MBRS4201T3

Loading...

Obsolete

CAD Model

Pb

A

H

P

SMC-2

1

235

REEL

2500

N

Single

200

0.8

0.35

4

100

35

-

Price N/A

More Details

MBRS4201T3G

Loading...

Active

CAD Model

Pb

A

H

P

SMC-2

1

260

REEL

2500

N

Single

200

0.8

0.35

4

100

35

-

$0.5219

More Details

Show More

1-25 of 25

Products per page

Jump to :