feedback
Rate this webpage

Need
Support?


MBRS360: Schottky Power Rectifier, Surface Mount, 3.0 A, 60 V

Overview
Specifications
Packages
Datasheet: Schottky Power Rectifier, Surface Mount, 3.0 A, 60 V, SMC Package
Rev. 9 (111kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (15)
Product Overview
Product Description
This device employs the Schottky Barrier principles in a large area metal-to-silicon power diode.
Features
 
  • Small Compact Surface Mountable Package with J-Bend Leads
  • Rectangular Package for Automated Handling
  • Highly Stable Oxide Passivated Junction
  • Excellent Ability to Withstand Reverse Avalanche Energy Transients
  • Guardring for Stress Protection

    Mechanical Characteristics:
  • Case: Epoxy, Molded, Epoxy Meets UL94, VO
  • Weight: 217 mg (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead and Mounting Surface Temperature for Soldering Purposes: 260 C Max. for 10 Seconds
  • Shipped in 16 mm Tape and Reel, 2500 units per reel
  • Polarity: Notch in Plastic Body Indicates Cathode Lead
  • Marking: B36
  • Pb-Free Package is Available
  • AEC-Q101 Qualified and PPAP Capable
  • NRVB Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
Applications
  • Power Supplies
  • EMI Filter as per Application Note, Conducted EMI Filter Design for the NCP1200
Technical Documentation & Design Resources
Application Notes (2) Data Sheets (1)
Simulation Models (4) Package Drawings (2)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
MBRS360BT3G Active
AEC Qualified
Pb-free
Halide free
Schottky Power Rectifier, Surface Mount, 3.0 A, 60 V SMB-2 403A-03 1 Tape and Reel 2500 $0.2613
MBRS360T3G Active
AEC Qualified
Pb-free
Halide free
Schottky Power Rectifier, Surface Mount, 3.0 A, 60 V SMC-2 403-03 1 Tape and Reel 2500 $0.2613
NRVBS360T3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
Schottky Power Rectifier, Surface Mount, 3.0 A, 60 V SMC-2 403-03 1 Tape and Reel 2500 $0.3167
MBRS360T3 Last Shipments 
Schottky Power Rectifier, Surface Mount, 3.0 A, 60 V SMC-2 403-03 1 Tape and Reel 2500  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 4 to 8
Arrow   (Sat Jul 11 08:30:12 MST 2015) : 51678
Avnet   (2015-07-09) : >10K
Digikey   (2015-07-09) : >50K
Mouser   (2015-07-09) : >10K
PandS   (2015-07-09) : >10K
Market Leadtime (weeks) : Contact Factory
Arrow   (Sat Jul 11 07:23:59 MST 2015) : 313903
Avnet   (2015-07-09) : >10K
Digikey   (2015-07-09) : >50K
FutureElectronics   (2015-07-09) : >100K
Mouser   (2015-07-09) : >10K
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : Contact Factory
Digikey   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
Market Leadtime (weeks) : Contact Factory
Datasheet: Schottky Power Rectifier, Surface Mount, 3.0 A, 60 V, SMC Package
Rev. 9 (111kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (15)
Product Overview

Product Compliance Status Description Configuration VRRM Min (V) VF Max (V) IRM Max (uA) IO(rec) Max (A) IFSM Max (A) trr Max (ns) Cj Max (pF) Package Type
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     Schottky Power Rectifier, Surface Mount, 3.0 A, 60 V   Single   60   0.74   150   3   125       SMB-2 
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     Schottky Power Rectifier, Surface Mount, 3.0 A, 60 V   Single   60   0.74   150   3   125       SMC-2 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Schottky Power Rectifier, Surface Mount, 3.0 A, 60 V   Single   60   0.74   150   3   125       SMC-2 
Previously Viewed Products
Clear List

New Products
 

NSR02F30MX  200 mA, 30 V, x3DFN 0201 Schottky Barrier Diode

  • Low Forward Voltage Drop
  • High Switching Speed
  • Low Reverse Current