feedback
Rate this webpage

Need
Support?


MBRS1540: 40 V, 1.5 A Schottky Rectifier

Overview
Specifications
Packages
Datasheet: Surface Mount Schottky Power Rectifier
Rev. 3 (65.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (14)
Product Overview
Product Description
The Schottky Rectifier employs the Schottky Barrier principle in a large metal-to-silicon power diode. State-of-the-art geometry features epitaxial construction with oxide passivation and metal overlay contact. It is ideally suited for use in low voltage, high frequency switching power supplies, low voltage converters, O-Ring diodes and polarity protection devices.
Features
 
  • Compact Package with J-Bend Leads Ideal for Automated Handling
  • Highly Stable Oxide Passivated Junction
  • Guardring for Over-Voltage Protection
  • Low Forward Voltage Drop

    Mechanical Characteristics:
  • Case: Molded Epoxy
  • Epoxy Meets UL94, VO at 1/8"
  • Weight: 95 mg (approximately)
  • Cathode Polarity Band
  • Lead and Mounting Surface Temperature for Soldering Purposes: 260°C Max. for 10 Seconds
  • Available in 12 mm Tape, 2500 Units per 13" Reel, Add "T3" Suffix to Part Number
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Marking: BGJ
  • Pb-Free Package is Available
Technical Documentation & Design Resources
Simulation Models (4) Package Drawings (1)
Data Sheets (1) Videos (1)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
MBRS1540T3G Active
AEC Qualified
Pb-free
Halide free
40 V, 1.5 A Schottky Rectifier SMB-2 403A-03 1 Tape and Reel 2500 $0.1427
MBRS1540T3 Last Shipments
40 V, 1.5 A Schottky Rectifier SMB-2 403A-03 1 Tape and Reel 2500  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 8 to 12
Arrow   (Sat Jul 11 08:10:21 MST 2015) : 13300
Avnet   (2015-07-09) : >1K
Digikey   (2015-07-09) : >1K
Mouser   (2015-07-09) : >10K
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : Contact Factory
Datasheet: Surface Mount Schottky Power Rectifier
Rev. 3 (65.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (14)
Product Overview

Product Compliance Status Description Configuration VRRM Min (V) VF Max (V) IRM Max (uA) IO(rec) Max (A) IFSM Max (A) trr Max (ns) Cj Max (pF) Package Type
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     40 V, 1.5 A Schottky Rectifier   Single   40   0.46   80   1.5   40       SMB-2 
Previously Viewed Products
Clear List

New Products
 

NSR02F30MX  200 mA, 30 V, x3DFN 0201 Schottky Barrier Diode

  • Low Forward Voltage Drop
  • High Switching Speed
  • Low Reverse Current