Schottky Power Rectifier, Surface Mount, 1.0 A, 30 V

Favorite

Overview

The Schottky Rectifier employs the Schottky Barrier principle in a large area metal-to-silicon power diode. The Schottky Rectifier's state-of-the-art geometry features epitaxial construction with oxide passivation and metal overlay contact. It is ideally suited for low voltage, high frequency rectification, or as free wheeling and polarity protection diodes in surface mount applications where compact size and weight are critical to the system.

  • Compact surface mount package with J-bend leads.
  • 1.5 Watts Power Dissipation Package
  • 1.0 Ampere, forward voltage less than 395mV
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
VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

MBRS130L

Loading...

Obsolete

CAD Model

Pb

A

H

P

SMB

1

260

REEL

3000

N

Single

30

0.395

1000

1

40

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :