feedback
Rate this webpage

Need
Support?


MBRF20100CT: Schottky Power Rectifier, Switch-mode, 20 A, 100 V

Overview
Specifications
Packages
Datasheet: Schottky Power Rectifier, Switch-Mode, 20 A, 100 V
Rev. 9 (91.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (12)
Product Overview
Product Description
The Schottky Rectifier employs the Schottky Barrier principle in a large metal to silicon power diode. State of the art geometry features epitaxial construction with oxide passivation and metal overlay contact. It is ideally suited for use in low voltage, high frequency switching power supplies, free wheeling diodes and polarity protection diodes.
Features
 
  • Highly Stable Oxide Passivated Junction
  • Very Low Forward Voltage Drop
  • Matched Dual Die Construction
  • High Junction Temperature Capability
  • High dv/dt Capability
  • Excellent Ability to Withstand Reverse Avalanche Energy Transients
  • Guardring for Stress Protection
  • Epoxy Meets UL94, VO at 1/8"
  • Electrically Isolated. No Isolation Hardware Required.
  • UL Recognized File #E69369 (Note 1.)

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 1.9 grams (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead Temperature for Soldering Purposes: 260 °C Max. for 10 Seconds
  • Marking: B20100
Technical Documentation & Design Resources
Simulation Models (4) Package Drawings (1)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
MBRF20100CTG Active
Pb-free
Schottky Power Rectifier, Switch-mode, 20 A, 100 V TO-220 FULLPAK-3 221D-03 NA Tube 50 $1.1066
MBRF20100CT Last Shipments
Schottky Power Rectifier, Switch-mode, 20 A, 100 V TO-220 FULLPAK-3 221D-03 NA Tube 50  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 17 to 20
Arrow   (Sat Jul 11 14:14:58 MST 2015) : 25318
Avnet   (2015-07-09) : >1K
Chip1Stop   (2015-07-09) : >1K
Digikey   (2015-07-09) : >1K
FutureElectronics   (2015-07-09) : >10K
Mouser   (2015-07-09) : >1K
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : Contact Factory
Datasheet: Schottky Power Rectifier, Switch-Mode, 20 A, 100 V
Rev. 9 (91.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (12)
Product Overview

Product Compliance Status Description Configuration VRRM Min (V) VF Max (V) IRM Max (uA) IO(rec) Max (A) IFSM Max (A) trr Max (ns) Cj Max (pF) Package Type
 Pb-free   Active     Schottky Power Rectifier, Switch-mode, 20 A, 100 V   Common Cathode   100   0.95   150   20   150       TO-220 FULLPAK-3 
Previously Viewed Products
Clear List

New Products
 

NSR02F30MX  200 mA, 30 V, x3DFN 0201 Schottky Barrier Diode

  • Low Forward Voltage Drop
  • High Switching Speed
  • Low Reverse Current