Schottky Barrier Rectifier, 60 V, 10 A

Obsolete

Overview

Enhanced Schottky rectifiers with lower Vf, higher surge, and lower power loss/high efficiency.

  • Power Supply - Output Rectification
  • Power Management
  • Instrumentation
  • Power Supply
  • Low Forward Voltage
  • Low Power Loss/High Efficiency
  • High Surge Capability
  • 10 A Total (5 A Per Diode Leg)
  • Guard-Ring for Stress Protection
  • These are Pb-Free Devices

Tools and Resources

Product services, tools and other useful resources related to MBRF10L60CTG

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Package Size (mm)

Reference Price

MBRF10L60CTG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3 FullPak

NA

0

TUBE

50

No

Common Cathode

60

0.66

220

10

200

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.