Schottky Power Rectifier, Switch-mode, 4.0 A, 40 V

Favorite

Overview

  • Ideally Suited for use as an Output Rectifier in High Frequency
    (up to 2 MHz) Automotive and NonAutomotive Applications
  • Output Rectification in Compact Portable Consumer Applications
  • Freewheeling Diode used with Inductive Loads
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
VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

MBR440MFST1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

N

Single

40

0.65

800

4

40

-

-

Price N/A

More Details

MBR440MFST3G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

5000

N

Single

40

0.65

800

4

40

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :