Product Description
The Schottky Rectifier employs the Schottky Barrier principle in a large area metal-to-silicon power diode. The Schottky Rectifier¿s state-of-the-art geometry features chrome barrier metal, epitaxial construction with oxide passivation and metal overlap contact. It is ideally suited for use as rectifiers in low-voltage, high-frequency inverters, free wheeling diodes and polarity protection diodes.
|
Features |
| |
|
|
|
-
Low Power Loss/High Efficiency
|
-
Highly Stable Oxide Passivated Junction
|
-
Low Stored Charge, Majority Carrier Conduction
Mechanical Characteristics:
|
|
|
-
Weight: 1.1 gram (approximately)
|
-
Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
|
-
Lead Temperature for Soldering Purposes: 260 °C Max. for 10 Seconds
|
-
Shipped in plastic bags, 500 per bag
|
-
Available Tape and Reeled, 1500 per reel, by adding a RL suffix to the part number
|
-
Polarity: Cathode indicated by Polarity Band
|
|
|
-
Pb-Free Packages are Available
|