Schottky Barrier Rectifier, 40 V, 3.0 A

Favorite

Overview

The Schottky Rectifier employs the Schottky Barrier principle in a large area metal-to-silicon power diode. The Schottky Rectifier¿s state-of-the-art geometry features chrome barrier metal, epitaxial construction with oxide passivation and metal overlap contact. It is ideally suited for use as rectifiers in low-voltage, high-frequency inverters, free wheeling diodes and polarity protection diodes.

  • Extremely Low VF
  • Low Power Loss/High Efficiency
  • Highly Stable Oxide Passivated Junction
  • Low Stored Charge, Majority Carrier Conduction

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 1.1 gram (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead Temperature for Soldering Purposes: 260 °C Max. for 10 Seconds
  • Shipped in plastic bags, 500 per bag
  • Available Tape and Reeled, 1500 per reel, by adding a RL suffix to the part number
  • Polarity: Cathode indicated by Polarity Band
  • Marking: B340
  • Pb-Free Packages are Available
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
VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

MBR340

Loading...

Obsolete

CAD Model

Pb

A

H

P

Axial Lead-2

NA

0

BLKBG

500

N

Single

40

0.6

600

3

80

-

-

Price N/A

More Details

MBR340G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

Axial Lead-2

NA

0

BLKBG

500

N

Single

40

0.6

600

3

80

-

-

Price N/A

More Details

MBR340RL

Loading...

Obsolete

CAD Model

Pb

A

H

P

Axial Lead-2

NA

0

REEL

1500

N

Single

40

0.6

600

3

80

-

-

Price N/A

More Details

MBR340RLG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

Axial Lead-2

NA

0

REEL

1500

N

Single

40

0.6

600

3

80

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :