feedback
Rate this webpage

Need
Support?


MBR30L45: Schottky Barrier Rectifier, L-Series, 30 A, 45 V

Overview
Specifications
Datasheet: Schottky Power Rectifier
Rev. 2 (132.0kB)
»View Material Composition
»Product Change Notification (1)
Product Overview
Product Description
Enhanced Schottky rectifiers with lower VF, higher surge, and lower IR parameters.
Features   Benefits
     
  • Low Forward Voltage
 
  • Lower forward power loss
  • Low Power Loss/High Efficiency
   
  • High Surge Capacity
   
  • 150C Operating Junction Temperature
   
  • 30 A Total (15 A Per Diode Leg)
   
  • Guard-Ring for Stress Protection


    Mechanical Characteristics :
   
  • Case: Epoxy, Molded
   
  • Epoxy Meets UL 94 V-0 @ 0.125 in
   
  • Weight (Approximately): 1.9 Grams
   
  • Finish: All External Surfaces Corrosion Resistant and TerminalLeads are Readily Solderable
   
  • Lead Temperature for Soldering Purposes:260C Max. for 10 Seconds
   
  • Shipped 50 Units Per Plastic Tube
   
  • This is a Pb-Free Device
   
Applications   End Products
  • Power Supply - Output Rectification
  • Power Management
 
  • Power supply
Technical Documentation & Design Resources
Simulation Models (8) Package Drawings (2)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
MBR30L45CTG Last Shipments 
Pb-free
Schottky Barrier Rectifier, L-Series, 30 A, 45 V TO-220-3 221A-09 NA Tube 50  
MBRF30L45CTG Active
Pb-free
Schottky Barrier Rectifier, L-Series, 30 A, 45 V TO-220 FULLPAK-3 221D-03 NA Tube 50 $0.7333
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
PandS   (2015-07-09) : <100
Market Leadtime (weeks) : 4 to 8
Mouser   (2015-07-09) : <1K
PandS   (2015-07-09) : <100
Datasheet: Schottky Power Rectifier
Rev. 2 (132.0kB)
»View Material Composition
»Product Change Notification (1)
Product Overview

Product Compliance Status Description Configuration VRRM Min (V) VF Max (V) IRM Max (uA) IO(rec) Max (A) IFSM Max (A) trr Max (ns) Cj Max (pF) Package Type
 Pb-free   Active     Schottky Barrier Rectifier, L-Series, 30 A, 45 V   Common Cathode   45   0.61   650   30   190       TO-220 FULLPAK-3 
Previously Viewed Products
Clear List

New Products
 

NSR02F30MX  200 mA, 30 V, x3DFN 0201 Schottky Barrier Diode

  • Low Forward Voltage Drop
  • High Switching Speed
  • Low Reverse Current