Product Description
Enhanced Schottky rectifiers with lower VF, higher surge, and lower IR parameters
|
Features |
| |
|
-
Low Forward Voltage: 0.64 V @ 125C
|
-
Low Power Loss/High Efficiency
|
|
|
-
175C Operating Junction Temperature
|
-
20 A Total (10 A Per Diode Leg)
|
-
Guard-Ring for Stress Protection
|
-
Pb-Free Package is Available
Mechanical Characteristics:
|
|
|
-
Epoxy Meets UL 94, V-0 @ 0.125 in
|
-
Weight: Approximately 1.9 grams
|
-
Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
|
-
Lead Temperature for Soldering Purposes: 260C Max. for 10 Seconds
|
-
AEC-Q101 Qualified and PPAP Capable
|
-
NRVBB Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
|
|
Applications |
- Power Supply - Output Rectification
- Power Management
- Instrumentation
|