Dual High Voltage Schottky Rectifier

Obsolete

Overview

  • This product is general usage and suitable for many different applications.
  • Low Forward Voltage Drop
  • Low Power Loss and High Efficiency
  • High Surge Capability
  • Rohs Compliant
  • Matte Tin(Sn) Lead Finish
  • Terminal Leads Surface is Corrosion Resistant and can withstand to 260°C
  • Wave Soldering or per MIL-STD-750 Method 2026.
  • Dual & common Cathode.

Tools and Resources

Product services, tools and other useful resources related to MBR20150CT
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
Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Package Size (mm)

Reference Price

MBR20150CTTU

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

1000

No

Dual & Common Cathode

150

0.95

200

10

150