feedback
Rate this webpage

Need
Support?


MBR150: Schottky Barrier Rectifier, 50 V, 1.0 A

Overview
Specifications
Packages
Datasheet: Axial Lead Rectifiers
Rev. 8 (67.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (14)
Product Overview
Product Description
The Schottky Rectifier employs the Schottky Barrier principle in a large area metal-to-silicon power diode. The Schottky Rectifier¿s state-of-the-art geometry features epitaxial construction with oxide passivation and metal overlap contact. It is ideally suited for use as rectifiers in low voltage, high frequency inverters, free wheeling diodes and polarity protection diodes.
Features
 
  • Low Reverse Current
  • Low Stored Charge, Majority Carrier Conduction
  • Low Power Loss/High Efficiency
  • Highly Stable Oxide Passivated Junction

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 0.4 gram (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead Surface Temperature for Soldering Purposes: 260 °C Max. for 10 Seconds
  • Shipped in plastic bags, 1000 per bag
  • Available Tape and Reeled, 5000 per reel, by adding a "RL'' suffix to the part number
  • Polarity: Cathode Indicated by Polarity Band
  • Marking: B150, B160
  • These are Pb-Free Devices
Technical Documentation & Design Resources
Simulation Models (4) Package Drawings (1)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
MBR150 Last Shipments
Pb-free
Schottky Barrier Rectifier, 50 V, 1.0 A Axial Lead-2 59-10 NA Bulk Bag 1000  
MBR150G Active
Pb-free
Halide free
Schottky Barrier Rectifier, 50 V, 1.0 A Axial Lead-2 59-10 NA Bulk Bag 1000 $0.1
MBR150RL Last Shipments
Pb-free
Schottky Barrier Rectifier, 50 V, 1.0 A Axial Lead-2 59-10 NA Tape and Reel 5000  
MBR150RLG Active
Pb-free
Halide free
Schottky Barrier Rectifier, 50 V, 1.0 A Axial Lead-2 59-10 NA Tape and Reel 5000 $0.1
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 4 to 8
Arrow   (Sat Jul 11 07:56:16 MST 2015) : 6641
Avnet   (2015-07-09) : >1K
Digikey   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
ON Semiconductor   (2015-07-08) : 3,000
PandS   (2015-07-09) : <1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 4 to 8
Arrow   (Sat Jul 11 07:56:17 MST 2015) : 15000
Digikey   (2015-07-09) : >1K
FutureElectronics   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
PandS   (2015-07-09) : <1K
Datasheet: Axial Lead Rectifiers
Rev. 8 (67.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (14)
Product Overview

Product Compliance Status Description Configuration VRRM Min (V) VF Max (V) IRM Max (uA) IO(rec) Max (A) IFSM Max (A) trr Max (ns) Cj Max (pF) Package Type
 Pb-free 
 Halide free 
 Active     Schottky Barrier Rectifier, 50 V, 1.0 A   Single   50   0.75   500   1   25       Axial Lead-2 
 Pb-free 
 Halide free 
 Active     Schottky Barrier Rectifier, 50 V, 1.0 A   Single   50   0.75   500   1   25       Axial Lead-2 
Previously Viewed Products
Clear List

New Products
 

NSR02F30MX  200 mA, 30 V, x3DFN 0201 Schottky Barrier Diode

  • Low Forward Voltage Drop
  • High Switching Speed
  • Low Reverse Current