1.0 A, 40 V, Schottky Rectifier Low Leakage

Overview

The Schottky Rectifier employs the Schottky Barrier principle in a large area metal-to-silicon power diode. The Schottky Rectifier's state-of-the-art geometry features chrome barrier metal, epitaxial construction with oxide passivation and metal overlap contact. It is ideally suited for use as rectifiers in low-voltage, high-frequency inverters, free wheeling diodes and polarity protection diodes.

  • Guardring for Stress Protection
  • Low Reverse Leakage
  • 175C Operating Junction Temperature
  • Epoxy Meets UL 94 V0 @ 0.125 in
  • Package Designed for Optimal Automated Board Assembly
  • ESD Rating: (Human Body Model = 3B, Machine Model = M4)
  • NRVB Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AECQ101 Qualified and PPAP Capable

Tools and Resources

Product services, tools and other useful resources related to MBR140ESF
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
Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Package Size (mm)

Reference Price

MBR140ESFT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123FL

1

260

REEL

3000

No

-

40

0.51

-

1

30

-

-

1.65 x 3.60 x 0.95

$0.0665

More Details

MBR140ESFT3G

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOD-123FL

1

260

REEL

10000

No

-

40

0.51

-

1

30