feedback
Rate this webpage

Need
Support?


MBR120VLSF: Schottky Power Rectifier, Surface Mount, 1.0 A, 20 V

Overview
Specifications
Packages
Datasheet: Schottky Power Rectifier, Surface Mount, 1.0 A, 20 V, SOD-123 Package
Rev. 4 (64kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (7)
Product Overview
Product Description
The MBR120VLSFT1 uses the Schottky Barrier principle with a large area metal-to-silicon power diode. Ideally suited for low voltage, high frequency rectification or as free wheeling and polarity protection diodes in surface mount applications where compact size and weight are critical to the system. This package also provides an easy to work with alternative to the leadless 34 package style. Because of its small size, it is ideal for use in portable and battery powered products such as cellular and cordless phones, chargers, notebook computers, printers, PDAs and PCMCIA cards. Typical applications are ac/dc and dc-dc converters, reverse battery protection, "ORing" of multiple supply voltages and any other application where performance and size are critical.
Features
 
  • Guardring for Stress Protection
  • Optimized for Very Low Forward Voltage
  • 125 C Operating Junction Temperature
  • Epoxy Meets UL94, VO
  • Package Designed for Optimal Automated Board Assembly
  • ESD Rated Machine Model C
  • ESD Rated Human Body Model 3B
  • Device Meets MSL 1 Requirements
  • Pb-Free Packages are Available
Technical Documentation & Design Resources
Simulation Models (4) Package Drawings (1)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
MBR120VLSFT1 Last Shipments 
Pb-free
Halide free
Schottky Power Rectifier, Surface Mount, 1.0 A, 20 V SOD123-2 498-01 1 Tape and Reel 3000  
MBR120VLSFT1G Active
AEC Qualified
Pb-free
Halide free
Schottky Power Rectifier, Surface Mount, 1.0 A, 20 V SOD123-2 498-01 1 Tape and Reel 3000 $0.1133
MBR120VLSFT3 Active, Not Rec
Pb-free
Halide free
Schottky Power Rectifier, Surface Mount, 1.0 A, 20 V SOD123-2 498-01 1 Tape and Reel 10000 $0.1133
MBR120VLSFT3G Active
AEC Qualified
Pb-free
Halide free
Schottky Power Rectifier, Surface Mount, 1.0 A, 20 V SOD123-2 498-01 1 Tape and Reel 10000 $0.1133
NRVB120VLSFT1G Active 
AEC Qualified
PPAP Capable
Pb-free
Halide free
Schottky Power Rectifier, Surface Mount, 1.0 A, 20 V SOD123-2 498-01 1 Tape and Reel 3000 $0.1304
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 2 to 4
Arrow   (Sat Jul 11 07:44:05 MST 2015) : 42156
Avnet   (2015-07-09) : >10K
Digikey   (2015-07-09) : >10K
FutureElectronics   (2015-07-09) : >10K
Mouser   (2015-07-09) : >100K
PandS   (2015-07-09) : >10K
Market Leadtime (weeks) : 2 to 4
Market Leadtime (weeks) : 2 to 4
Digikey   (2015-07-09) : >10K
Mouser   (2015-07-09) : >10K
Market Leadtime (weeks) : Contact Factory
Datasheet: Schottky Power Rectifier, Surface Mount, 1.0 A, 20 V, SOD-123 Package
Rev. 4 (64kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (7)
Product Overview

Product Compliance Status Description Configuration VRRM Min (V) VF Max (V) IRM Max (uA) IO(rec) Max (A) IFSM Max (A) trr Max (ns) Cj Max (pF) Package Type
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     Schottky Power Rectifier, Surface Mount, 1.0 A, 20 V   Single   20   0.34   600   1   45       SOD123-2 
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     Schottky Power Rectifier, Surface Mount, 1.0 A, 20 V   Single   20   0.34   600   1   45       SOD123-2 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Schottky Power Rectifier, Surface Mount, 1.0 A, 20 V   Single   20   0.34   600   1   45       SOD123-2 
Previously Viewed Products
Clear List

New Products
 

NSR02F30MX  200 mA, 30 V, x3DFN 0201 Schottky Barrier Diode

  • Low Forward Voltage Drop
  • High Switching Speed
  • Low Reverse Current