1.0 A, 20 V, Schottky Power Rectifier, Surface Mount

Favorite

Overview

Using the Schottky Barrier principle with a large area metal-to-silicon power diode. Ideally suited for low voltage high frequency rectification or as free wheeling and polarity protection diodes in surface mount applications where compact size and weight are critical to the system. This package also provides an easy to work with alternative to the leadless 34 package style. Because of its small size, it is ideal for use in portable and battery powered products such as cellular and cordless phones, chargers, notebook computers, printers, PDAs and PCMCIA cards. Typical applications are ac/dc and dc/dc converters, reverse battery protection, and "ORing" of multiple supply voltages and any other application where performance and size are critical.

  • Guardring for Stress Protection
  • Low Leakage
  • 150 C Operating Junction Temperature
  • Epoxy Meets UL94, VO at 1/8 inch
  • Package Designed for Optimal Automated Board Assembly
  • ESD Ratings: Machine Model = C, Human Body Model = 3B
  • All Packages are Pb-Free
  • NRVB Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
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
VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

MBR120ESFT1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOD-123FL

1

260

REEL

3000

N

Single

20

0.53

10

1

40

-

-

Price N/A

More Details

MBR120ESFT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-123FL

1

260

REEL

3000

N

Single

20

0.53

10

1

40

-

-

$0.1112

More Details

MBR120ESFT3

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOD-123FL

1

260

REEL

10000

N

Single

20

0.53

10

1

40

-

-

Price N/A

More Details

MBR120ESFT3G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-123FL

1

260

REEL

10000

N

Single

20

0.53

10

1

40

-

-

$0.1191

More Details

NRVB120ESFT3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOD-123FL

1

260

REEL

10000

N

Single

20

0.53

10

1

40

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :