Product Description
The Schottky Rectifier employs the Schottky Barrier principle in a large area metal-to-silicon power diode. The Schottky Rectifier¿s state-of-the-art geometry features epitaxial construction with oxide passivation and metal overlap contact. It is ideally suited for use as rectifiers in low voltage, high frequency inverters, free wheeling diodes and polarity protection diodes.
|
Features |
| |
|
|
|
-
Low Stored Charge, Majority Carrier Conduction
|
-
Low Power Loss/High Efficiency
|
-
Highly Stable Oxide Passivated Junction
|
-
Guard-Ring for Stress Protection
|
|
|
-
150°C Operating Junction Temperature
|
-
High Surge Capacity
Mechanical Characteristics:
|
|
|
-
Weight: 0.4 gram (approximately)
|
-
Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
|
-
Lead Temperature for Soldering Purposes: 260°C Max.for 10 Seconds
|
-
Shipped in plastic bags, 1000 per bag
|
-
Available Tape and Reeled, 5000 per reel, by adding a "RL'' suffix to the part number
|
-
Polarity: Cathode Indicated by Polarity Band
|
|
|
-
These are Pb-Free Devices
|