feedback
Rate this webpage

Need
Support?


MBR0540: Schottky Power Rectifier, Surface Mount, 0.5 A, 40 V

Overview
Specifications
Packages
Datasheet: Schottky Power Rectifier, Surface Mount, 0.5 A, 40 V, SOD-123 Package
Rev. 7 (177.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (19)
Product Overview
Product Description
The Schottky Rectifier employs the Schottky Barrier principle with a barrier metal that produces optimal forward voltage drop-reverse current tradeoff. It is ideally suited for low voltage, high frequency rectification, or as free wheeling and polarity protection diodes in surface mount applications, where compact size and weight are critical to the system. This package provides an alternative to the leadless 34 MELF style package.
Features
 
  • Guardring for Stress Protection
  • Very Low Forward Voltage
  • Epoxy Meets UL94, VO at 1/8"
  • Package Designed for Optimal Automated Board Assembly

    Mechanical Characteristics:
  • Reel Options: 3,000 per 7 inch reel / 8 mm tape
  • Reel Options: 10,000 per 13 inch reel / 8 mm tape
  • Device Marking: B4
  • Polarity Designator: Cathode Band
  • Weight: 11.7 mg (approximately)
  • Case: Epoxy Molded
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead and Mounting Surface Temperature for Soldering Purposes: 260 °C max. for 10 Seconds
  • All Packages are Pb-Free
  • NRVB Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
Technical Documentation & Design Resources
Simulation Models (4) Package Drawings (1)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
MBR0540T1G Active
AEC Qualified
Pb-free
Halide free
Schottky Power Rectifier, Surface Mount, 0.5 A, 40 V SOD-123 425-04 1 Tape and Reel 3000 $0.08
MBR0540T3G Active
AEC Qualified
Pb-free
Halide free
Schottky Power Rectifier, Surface Mount, 0.5 A, 40 V SOD-123 425-04 1 Tape and Reel 10000 $0.08
NRVB0540T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
Schottky Power Rectifier, Surface Mount, 0.5 A, 40 V SOD-123 425-04 1 Tape and Reel 3000 $0.088
NRVB0540T3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
Schottky Power Rectifier, Surface Mount, 0.5 A, 40 V SOD-123 425-04 1 Tape and Reel 10000 $0.088
MBR0540T1 Last Shipments 
Schottky Power Rectifier, Surface Mount, 0.5 A, 40 V SOD-123 425-04 1 Tape and Reel 3000  
MBR0540T3 Last Shipments 
Schottky Power Rectifier, Surface Mount, 0.5 A, 40 V SOD-123 425-04 1 Tape and Reel 10000  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
Arrow   (Sat Jul 11 07:51:42 MST 2015) : 3342605
Avnet   (2015-07-09) : >50K
Chip1Stop   (2015-07-09) : >10K
Digikey   (2015-07-09) : >100K
Mouser   (2015-07-09) : >50K
PandS   (2015-07-09) : >10K
Market Leadtime (weeks) : 4 to 8
Arrow   (Sat Jul 11 07:51:42 MST 2015) : 17947
Avnet   (2015-07-09) : >10K
Digikey   (2015-07-09) : >10K
Mouser   (2015-07-09) : >10K
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : Contact Factory
Digikey   (2015-07-09) : >1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Datasheet: Schottky Power Rectifier, Surface Mount, 0.5 A, 40 V, SOD-123 Package
Rev. 7 (177.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (19)
Product Overview

Product Compliance Status Description Configuration VRRM Min (V) VF Max (V) IRM Max (uA) IO(rec) Max (A) IFSM Max (A) trr Max (ns) Cj Max (pF) Package Type
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     Schottky Power Rectifier, Surface Mount, 0.5 A, 40 V   Single   40   0.51   20   0.5   5.5   -   -   SOD-123 
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     Schottky Power Rectifier, Surface Mount, 0.5 A, 40 V   Single   40   0.51   20   0.5   5.5   -   -   SOD-123 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Schottky Power Rectifier, Surface Mount, 0.5 A, 40 V   Single   40   0.51   20   0.5   5.5   -   -   SOD-123 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Schottky Power Rectifier, Surface Mount, 0.5 A, 40 V   Single   40   0.51   20   0.5   5.5   -   -   SOD-123 
Previously Viewed Products
Clear List

New Products
 

NSR02F30MX  200 mA, 30 V, x3DFN 0201 Schottky Barrier Diode

  • Low Forward Voltage Drop
  • High Switching Speed
  • Low Reverse Current