feedback
Rate this webpage

Need
Support?


MBD330DW: 30 V Schottky Diode, dual, isolated

Overview
Specifications
Packages
Datasheet: Dual Schottky Barrier Diodes
Rev. 8 (103.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (11)
Product Overview
Product Description
Application circuit designs are moving toward the consolidation of device count and into smaller packages. The Schottky Diode is a solution which simplifies circuit design, reduces device count and reduces board space by putting two discrete devices in one small, six-leaded package. The Schottky Diode is ideal for low power surface mount applications where board space is at a premium, such as portable products.
Features
 
  • Pb-Free Packages are Available
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (1)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
MBD330DWT1G Active
AEC Qualified
Pb-free
Halide free
30 V Schottky Diode, dual, isolated SC-88-6 / SC-70-6 / SOT-363-6 419B-02 1 Tape and Reel 3000 Contact Sales Office
MBD330DWT1 Last Shipments 
30 V Schottky Diode, dual, isolated SC-88-6 / SC-70-6 / SOT-363-6 419B-02 1 Tape and Reel 3000  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 8 to 12
Arrow   (Sat Jul 11 07:50:39 MST 2015) : 26190
Mouser   (2015-07-09) : >1K
Market Leadtime (weeks) : Contact Factory
Datasheet: Dual Schottky Barrier Diodes
Rev. 8 (103.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (11)
Product Overview

Product Compliance Status Description Configuration VRRM Min (V) VF Max (V) IRM Max (uA) IO(rec) Max (A) IFSM Max (A) trr Max (ns) Cj Max (pF) Package Type
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     30 V Schottky Diode, dual, isolated   Dual   30   0.45   0.2   0.2   -   -   1.5   SC-88-6 / SC-70-6 / SOT-363-6 
Previously Viewed Products
Clear List

New Products
 

NSR02F30MX  200 mA, 30 V, x3DFN 0201 Schottky Barrier Diode

  • Low Forward Voltage Drop
  • High Switching Speed
  • Low Reverse Current